ソフトウェアライセンス
Systevo DECT coupling
Software module as basic software for connecting the Systevo DECT system to the Systevo Workstations.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 83WE130
Software module as basic software for connecting the Systevo DECT system to the Systevo Workstations. Option to adapt the settings to the project-specific requirements of the care facility. Call messages from the call system are transmitted in accordance with the configuration to the connected Systevo DECT system and displayed by the configured DECT telephones.Administrator access rights required, in order to e.g. adapt the serial interface to the system environment of the call system.
User software for the following functions:
- Configuration tool with Database Management System for data storage
- Setting of the serial interfaces (RS232/RS422)
- Interface to comprehensive system software of the call system (IPC)
- Freely configurable recipient addresses per light call group and call type group
- Allocation of call types to overriding call type groups
- Set-up of various services (e.g. daytime, night-time duty)
- Allocation of repetition times
- Adaptation of the acoustic ring tones
- Filtering options for recipient addresses
- Configuration of various escalations per call type group
- Definition of the display format of the messages to be transmitted
- Textual message transmission of system messages to Systevo DECT
- Service functions
- Basic System Management Tools for system analysis (Sys-Log etc.)
- Creation of a recipient list (file)
- Password-protected access
Requirement:
- Systevo Workstation with free serial interface RS232
- Serial connection cable
Additional information
Inspection of hardware/software compatibility required!
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン