ソフトウェアライセンス
SIP telephony license for STIP/SCVIP (10 dev.)
License for up to 10 Systevo Touch IP to use the integrated IP telephony services via SIP/VoIP (separate SIP license of the IP PBX required).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 79SW458
License for up to 10 Systevo Touch IP to use the integrated IP telephony services via SIP/VoIP (separate SIP license of the IP PBX required).
The IP telephony function is assigned to the Systevo Touch IP during the configuration of the care communication system.
Use in conjunction with the System Release version V12.10 or higher and as of firmware 12.10 of the central control units.
The license is activated/managed by the system workstation/server.
Features
License for up to 10 devices for the following functions:
- Activation of IP telephony via SIP/VoIP (separate SIP license for IP PBX required)
- Available in hybrid/IP/IP+ mode
Additional information
Usage of the license in conjunction with the items 765M440, 765M450 and 83MM450 from System Release V12.10
Not available for Databus working mode
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン