ソフトウェアライセンス
Browser license for STIP/SCVIP (25 dev.)
License for up to 25 Systevo Touch IP or Systevo Care View IP for using the integrated browser function, to provide access to predefined web pages directly from the room terminal touch screen, for authorized staff users.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 79SW461
License for up to 25 Systevo Touch IP or Systevo Care View IP for using the integrated browser function, to provide access to predefined web pages directly from the room terminal touch screen, for authorized staff users.
The browser function is activated on the Systevo Touch IP or Systevo Care View IP as part of the configuration of the nurse call system.
Use in conjunction with the System Release version V12.10 or higher and as of firmware 12.10 of the central control units.
The license is activated/managed by the system workstation/server.
Features
- 25 x Staff accounts included
License for up to 25 devices for the following functions:
- Activation of the browser function
- Activation of RFID reader (for user identification)
- Available in hybrid/IP/IP+ mode
Additional information
Usage of the license in conjunction with the items 765M440, 765M450 and 83MM450 from System Release V12.10
Not available for Databus working mode
Time limited license (1 year)
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン