中央コンポーネント
Room Terminal
Room terminal with integrated operating elements such as presence buttons, call and doctor call button.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 76921B1
Room terminal with integrated operating elements such as presence buttons, call and doctor call button. High-quality LCD with additional multifunction buttons. Serves as a controller for patient and function room with speech and offers connecting options for active databus components like bed modules and call modules. Equipped with dual line, 8- character, alphanumeric LCD with background illumination, also legible from a greater distance. If presence is set, the system message with the highest priority (e.g. call, malfunction or presence) is indicated optically and acoustically - the scroll buttons can be used to switch to other messages. Speech (incoming and outgoing) the hands-free mode via integrated speaker and microphone in high audio quality due to digital transmission technology. Easy call setup, also to selective targets displayed (calls, presences), via multi- function keys.
Features
Operating controls:
- Presence push-button PR1
- Presence push-button PR2
- Call push-button
- Doctor call push-button
- Multifunction keys for: Call query, call handling, display scroll button, service key
- Room calls: Normal call, emergency call, diagnostic call, doctor call
- WC calls: normal call, enhanced call, WC emergency call
- Cancellation and presence: Combined cancellation/presence, presence AW1 (green), separate cancellation for bathroom-WC
- Acoustic signals: Call transfer for normal call and emergency call, doctor call, staff call, meal call
- Control of optical signals: WC call lamp - white,room call lamp (red), PR lamps - green and yellow
- Security function: Short-circuit resilient, call circuit monitoring
Accessories
88860FV - Doctor call button replacement set (dummy).
76919A1 - Surface-mounted connection board for room terminal.
76919B1 - Flush-mounted connection board for room terminal.
76919C1 - Cavity wall connection board for room terminal.
76919T1 - Desktop unit for room terminal.
その他
- Overall Height
- 37.5 millimetre
- Supply Voltage
- 24
- Overall Width
- 145 millimetre
- Color
- white, similar to RAL 9016
- Operating voltage (A)
- 24 V DC
- Dimensions
- W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
- Material
- PC + ABS - FR
- Type Of Protection
- IP 40
- Installation
- sm, fm and cavity wall mounting
その他
- Overall Height
- 37.5 millimetre
- Supply Voltage
- 24
- Overall Width
- 145 millimetre
- Color
- white, similar to RAL 9016
- Operating voltage (A)
- 24 V DC
- Dimensions
- W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
- Material
- PC + ABS - FR
- Type Of Protection
- IP 40
- Installation
- sm, fm and cavity wall mounting
- Overall Height : 37.5 millimetre
- Supply Voltage : 24
- Overall Width : 145 millimetre
- Color : white, similar to RAL 9016
- Operating voltage (A) : 24 V DC
- Dimensions : W: 145 mm H: 37.5 mm L: 250 mm (incl. sm connection board)
- Material : PC + ABS - FR
- Type Of Protection : IP 40
- Installation : sm, fm and cavity wall mounting
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン