中央コンポーネント
Cavity wall connection board for room terminal
Cavity wall connection board for room terminal as a room distributor with plug-in terminals for the connection of the power supply and the passive call cancelation units and the room signal lamp.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 76919C1
Cavity wall connection board for room terminal as a room distributor with plug-in terminals for the connection of the power supply and the passive call cancelation units and the room signal lamp. The connection board is comprised of the excess current protection elements for the outgoing room wiring. The supply terminals are plug-in screw terminals, all other connectors are designed as plug-in terminals.
その他
- Material
- PC + ABS - FR
- Dimensions
- D: 50 mm (installation depth)
- W: 175 mm H: 280 mm D: 15 mm (incl. room terminal)
- Color
- white, similar to RAL 9016
その他
- Material
- PC + ABS - FR
- Dimensions
- D: 50 mm (installation depth)
- W: 175 mm H: 280 mm D: 15 mm (incl. room terminal)
- Color
- white, similar to RAL 9016
- Material : PC + ABS - FR
- Dimensions : D: 50 mm (installation depth)|W: 175 mm H: 280 mm D: 15 mm (incl. room terminal)
- Color : white, similar to RAL 9016
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン