ソフトウェアライセンス
Wireless Extension license for STIP/SCVIP (25 dev.)
License for 25 Systevo Touch IP or Systevo Care View IP for using the integrated wireless hardware (RFID, WiFi).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 79SW457
License for 25 Systevo Touch IP or Systevo Care View IP for using the integrated wireless hardware (RFID, WiFi).
Can be used To enable IP+ working mode for Databus based systems (ex. those using STIP connection board 79CM307Z1), allowing value added features on top (e.g. care plan interfacing, SIP telephony, ...)
The feature is assigned to the Systevo Touch IP and Systevo Care View IP during the configuration of the care communication system.
Use in conjunction with the System Release version V12.10 or higher and as of firmware 12.10 of the central control units.
The license is activated/managed by the system workstation/server.
Features
License per 25 devices for the following functions:
- Activation of all wireless interfaces (WiFi, RFID)
Additional information
Usage of the license in conjunction with the items 765M440, 765M450 and 83MM450 from System Release V12.10
Note: Wireless is not intended to provide Nurse Call over WiFi, but added features over existing Databus Nurse Call
データシート
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン