software licenses
Extension license for SIP Callback (10 channels)
Extension licence for SIP-callback with the following additional functions and features.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 790M160
Extension licence for SIP-callback with the following additional functions and features:
- SIP connection to the SNCS with max. 10 channels (SNCS directly registered at STC).
- 5 additional communication channels.
- Automatic callback calls from the reached nurse/caregiver to the calling patient.
- Number of simultaneous callbacks limited by the number of SNCS voice channels, the number of voice channels to the PBX and the total number of communication channels in the server (note: a callback requires two communication channels).
- A maximum of 1 licence can be used.
概要
- Brand
- Honeywell - Systevo Call Ackermann
機能
- Features & Benefits
- 5 Additional Communication Channels
- A Maximum of 1 License can be Used
- Automatic Callback Calls From the Reached Nurse/Caregiver to the Calling Patient
- Number of Simultaneous Callbacks Limited by the Number of Sncs Voice Channels
- SIP Connection to the SNCS with Max. 10 Channels (SNCS Directly Registered at STC)
- The Number of Voice Channels to the PBX and the Total Number of Communication Channels in the Server (Note: a Callback Requires Two Communication Channels)
その他
- Industry
- Healthcare
概要
- Brand
- Honeywell - Systevo Call Ackermann
機能
- Features & Benefits
- 5 Additional Communication Channels
- A Maximum of 1 License can be Used
- Automatic Callback Calls From the Reached Nurse/Caregiver to the Calling Patient
- Number of Simultaneous Callbacks Limited by the Number of Sncs Voice Channels
- SIP Connection to the SNCS with Max. 10 Channels (SNCS Directly Registered at STC)
- The Number of Voice Channels to the PBX and the Total Number of Communication Channels in the Server (Note: a Callback Requires Two Communication Channels)
その他
- Industry
- Healthcare
- Brand : Honeywell - Systevo Call Ackermann
- Industry : Healthcare
- Features & Benefits : 5 Additional Communication Channels|A Maximum of 1 License can be Used|Automatic Callback Calls From the Reached Nurse/Caregiver to the Calling Patient|Number of Simultaneous Callbacks Limited by the Number of Sncs Voice Channels|SIP Connection to the SNCS with Max. 10 Channels (SNCS Directly Registered at STC)|The Number of Voice Channels to the PBX and the Total Number of Communication Channels in the Server (Note: a Callback Requires Two Communication Channels)
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン