ソフトウェアライセンス
Extension license for Emergency telephony package
Extension licence for Emergency Telephony support with the following additional functions and features.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 790M170
Extension licence for Emergency Telephony support with the following additional functions and features:
- Local emergency PBX functionality for 5 (additional) local SIP telephones (e.g. mobile DECT phones).
- Calls between each other, with SNCS and with subscribers in the telecommunications network.
- Backup in case of a breakdown of the facility’s standard PBX (possibly Cloud-based).
- A maximum of 20 licences can be used.
概要
- Brand
- Honeywell - Systevo Call Ackermann
機能
- Features & Benefits
- A Maximum of 20 Licenses can be Used
- Backup in Case of a Breakdown of the Facility’S Standard PBX (Possibly Cloud-Based)
- Calls Between Each Other, with Sncs and with Subscribers in the Telecommunications Network
- Local Emergency PBX Functionality for 5 (Additional) Local SIP Telephones (e.g. Mobile DECT Phones)
その他
- Industry
- Healthcare
概要
- Brand
- Honeywell - Systevo Call Ackermann
機能
- Features & Benefits
- A Maximum of 20 Licenses can be Used
- Backup in Case of a Breakdown of the Facility’S Standard PBX (Possibly Cloud-Based)
- Calls Between Each Other, with Sncs and with Subscribers in the Telecommunications Network
- Local Emergency PBX Functionality for 5 (Additional) Local SIP Telephones (e.g. Mobile DECT Phones)
その他
- Industry
- Healthcare
- Brand : Honeywell - Systevo Call Ackermann
- Industry : Healthcare
- Features & Benefits : A Maximum of 20 Licenses can be Used|Backup in Case of a Breakdown of the Facility’S Standard PBX (Possibly Cloud-Based)|Calls Between Each Other, with Sncs and with Subscribers in the Telecommunications Network|Local Emergency PBX Functionality for 5 (Additional) Local SIP Telephones (e.g. Mobile DECT Phones)
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン