/content/sps/jp/ja/search-results.html

    ソフトウェアライセンス

    Extension license for 10 rooms

    Extension licence for 10 additional rooms with the following additional functions and features.

    製品概要

    Part Number: 790M151

    Extension licence for 10 additional rooms with the following additional functions and features:

    • 1 additional communication channel
    • 5 additional broadcast groups can be set up
    • 10 additional information (announcements/texts) can be set up
    • Max. 22 licences can be used. In conjunction with SIP callback, the max. number of licences is limited to 17
    仕様

    概要

    • Brand
      • Honeywell - Systevo Call Ackermann

    機能

    • Features & Benefits
      • 1 Additional Communication Channel
      • 10 Additional Information (Announcements/Texts) can be Set Up
      • 5 Additional Broadcast Groups can be Set Up
      • Max. 22 Licenses can be Used But in Conjunction with SIP Callback the Max. Number of Licenses is Limited to 17

    その他

    • Industry
      • Healthcare

    概要

    • Brand
      • Honeywell - Systevo Call Ackermann

    機能

    • Features & Benefits
      • 1 Additional Communication Channel
      • 10 Additional Information (Announcements/Texts) can be Set Up
      • 5 Additional Broadcast Groups can be Set Up
      • Max. 22 Licenses can be Used But in Conjunction with SIP Callback the Max. Number of Licenses is Limited to 17

    その他

    • Industry
      • Healthcare
    • Brand : Honeywell - Systevo Call Ackermann
    • Industry : Healthcare
    • Features & Benefits : 1 Additional Communication Channel|10 Additional Information (Announcements/Texts) can be Set Up|5 Additional Broadcast Groups can be Set Up|Max. 22 Licenses can be Used But in Conjunction with SIP Callback the Max. Number of Licenses is Limited to 17

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list