software licenses
790M163 Extension License for Mobile client
Extension licence for 5 Mobile Clients (Android/other phones) with the following additional functions and features.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 790M163
Extension licence for 5 Mobile Clients (Android/other phones) with the following additional functions and features:
- SMC connection licenses for simultaneous connection to 5 SMCs (version 1.0) on any smartphones (with Android V8/V9 or iOS 13).
- 1x messaging package required per 50 SMCs.
- A maximum of 40 licences can be used.
概要
- Brand
- Honeywell - Systevo Call Ackermann
機能
- Features & Benefits
- 1x Messaging Package Required per 50 SMCs
- A Maximum of 40 Licenses can be Used
- SMC Connection Licenses for Simultaneous Connection to 5 SMCS (Version 1.0) on Any Smartphones (with Android V8/V9 or iOS 13)
その他
- Industry
- Healthcare
概要
- Brand
- Honeywell - Systevo Call Ackermann
機能
- Features & Benefits
- 1x Messaging Package Required per 50 SMCs
- A Maximum of 40 Licenses can be Used
- SMC Connection Licenses for Simultaneous Connection to 5 SMCS (Version 1.0) on Any Smartphones (with Android V8/V9 or iOS 13)
その他
- Industry
- Healthcare
- Brand : Honeywell - Systevo Call Ackermann
- Industry : Healthcare
- Features & Benefits : 1x Messaging Package Required per 50 SMCs|A Maximum of 40 Licenses can be Used|SMC Connection Licenses for Simultaneous Connection to 5 SMCS (Version 1.0) on Any Smartphones (with Android V8/V9 or iOS 13)
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン