patient room components
Mounting, Systevo Call Easy
Mounting for Systevo Call Easy with ergonomic design, for easy hang-up of the handset to the wall or bed container.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 74160Z2
Mounting for Systevo Call Easy with ergonomic design, for easy hang-up of the handset to the wall or bed container. Equipped with adhesive tape for fixation.
Designed without dust edges for avoiding the deposition of bacteria or dirt elements and with easy to be cleaned and disinfected surface to fulfill the highest hygienic requirements in care facilities. Equipped with anti-microbial compound for reduction.
of existing bacteria or preventing their reproduction.
Suitable for cleaning or wipe disinfection according to specifications of quality systems of care facilities. Tested by hygiene labs and approved for the usage of listed disinfectants (alcohols, aldehydes Quaternary ammonium compounds). Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- rubber compound
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire protection class V0)
- Halogen free
- with adhesive tape
Scope of delivery
Set a 10 pieces.
機能
- Color
- Gray
- Features & Benefits
- Antimicrobial Surface
- Durability
- Halogen Free
- Heat Resistance
- Impact Resistance
- Longevity
- Matt Finish
- Rubber Compound
- Strength
- UV-Resistant
- Packing unit
- Set of 10 pieces
- Includes
- Adhesive Tape
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Storage Temperature
- -20 to 60°C
- Ambient Temperature
- -10 to 50°C
- Air Humidity
- < 10% (Non-Condensing)
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
- Approval
- MIL-STD-810G
Dimensions & Weight
- Weight (g)
- 20
- Dimensions
- W: 35 mm H: 35 mm D: 20 mm
Material Specifications
- Material
- Rubber (AM, UV)
その他
- Industry
- Healthcare
機能
- Color
- Gray
- Features & Benefits
- Antimicrobial Surface
- Durability
- Halogen Free
- Heat Resistance
- Impact Resistance
- Longevity
- Matt Finish
- Rubber Compound
- Strength
- UV-Resistant
- Packing unit
- Set of 10 pieces
- Includes
- Adhesive Tape
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Storage Temperature
- -20 to 60°C
- Ambient Temperature
- -10 to 50°C
- Air Humidity
- < 10% (Non-Condensing)
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
- Approval
- MIL-STD-810G
Dimensions & Weight
- Weight (g)
- 20
- Dimensions
- W: 35 mm H: 35 mm D: 20 mm
Material Specifications
- Material
- Rubber (AM, UV)
その他
- Industry
- Healthcare
- Color : Gray
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : -10
- Storage Temperature : -20 to 60°C
- Features & Benefits : Antimicrobial Surface|Durability|Halogen Free|Heat Resistance|Impact Resistance|Longevity|Matt Finish|Rubber Compound|Strength|UV-Resistant
- Ambient Temperature : -10 to 50°C
- Type Of Protection : Fire Protection Class V0
- Packing unit : Set of 10 pieces
- Air Humidity : < 10% (Non-Condensing)
- Weight (g) : 20
- Dimensions : W: 35 mm H: 35 mm D: 20 mm
- Material : Rubber (AM, UV)
- Industry : Healthcare
- Includes : Adhesive Tape
- Approval : MIL-STD-810G
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン