病室のコンポーネント
Mounting for patient handset Systevo Com
Mounting for patient's handset, to store the device on the wall or on the bedside table.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 74137Z4
Mounting for patient's handset, to store the device on the wall or on the bedside table. Accomplished with antimicrobial material to kill existing bacteria and to prevent their reproduction.
Scope of delivery
Mounting, fastening tape.
その他
- Color
- gray, similar to RAL 7035
- Dimensions
- W: 65 mm H: 110 mm D: 45 mm
- Material
- POM antimicrobiel
その他
- Color
- gray, similar to RAL 7035
- Dimensions
- W: 65 mm H: 110 mm D: 45 mm
- Material
- POM antimicrobiel
- Color : gray, similar to RAL 7035
- Dimensions : W: 65 mm H: 110 mm D: 45 mm
- Material : POM antimicrobiel
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン