病室のコンポーネント
Cover plate with button (yellow)
Cover plate for cancel button, fitted with cancel button - green.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88881M3N
Cover plate for cancel button, fitted with cancel button - green.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Additional information
Coated with an anti-microbial substance.
Accessories
88160B Seal kit for standard installation units.
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
機能
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Cancel Button Fitted with Cancel Button (Green)
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
Standards & Certifications
- Type Of Protection
- IPx4
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
その他
- Industry
- Healthcare
機能
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Cancel Button Fitted with Cancel Button (Green)
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
Standards & Certifications
- Type Of Protection
- IPx4
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
その他
- Industry
- Healthcare
- Color : White (RAL9016)
- Type Of Protection : IPx4
- Coating Type : Anti-Microbial Substance
- Dimensions : W: 68 mm H: 68 mm
- Mounting : Flush (Snap-in Fastening)
- Material : PC + ABS-FR
- Industry : Healthcare
- Features : Cover Plate for Cancel Button Fitted with Cancel Button (Green)|Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン