病室のコンポーネント
Cover plate with button, red, for call-module
Cover plate for call module, fitted with call button - red -.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 88881K3N
Cover plate for call module, fitted with call button - red -.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Additional information
Coated with an anti-microbial substance.
Accessories
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
その他
- Color
- Button: red, translucent
- white, similar to RAL 9016
- Material
- PC + ABS - FR
- Installation
- For flush-mounted installations, snap-in fastening
- Dimensions
- W: 68 mm H: 68 mm
その他
- Color
- Button: red, translucent
- white, similar to RAL 9016
- Material
- PC + ABS - FR
- Installation
- For flush-mounted installations, snap-in fastening
- Dimensions
- W: 68 mm H: 68 mm
- Color : Button: red, translucent|white, similar to RAL 9016
- Material : PC + ABS - FR
- Installation : For flush-mounted installations, snap-in fastening
- Dimensions : W: 68 mm H: 68 mm
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン