病室のコンポーネント
Cover plate with button, green, for cancel-module
Cover plate for cancel module, fitted with cancel button - green -.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 88881H4N
Cover plate for cancel module, fitted with cancel button - green -.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Additional information
Coated with an anti-microbial substance.
Accessories
88160B Seal kit for standard installation units.
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
その他
- Dimensions
- W: 68 mm H: 68 mm
- Installation
- For flush-mounted installations, snap-in fastening
- Material
- PC + ABS - FR
- Color
- Button: green, translucent
- white, similar to RAL 9016
その他
- Dimensions
- W: 68 mm H: 68 mm
- Installation
- For flush-mounted installations, snap-in fastening
- Material
- PC + ABS - FR
- Color
- Button: green, translucent
- white, similar to RAL 9016
- Dimensions : W: 68 mm H: 68 mm
- Installation : For flush-mounted installations, snap-in fastening
- Material : PC + ABS - FR
- Color : Button: green, translucent|white, similar to RAL 9016
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン