patient room components
Call button for pneumatic actuation
Call button for pneumatic actuation for connection to the electronics module or room terminal via a passive input.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 70006D
Call button for pneumatic actuation for connection to the electronics module or room terminal via a passive input.
Superordinate room identification signal displayed after call activation. Function monitoring is carried out by the electronic module or room terminal (call circuit monitoring).
Features
- 4 m insulating material tube with rubber ball
- 1 reassurance lamp - red
Accessories
88880C3N Cover for pneumatic call buttons.
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm
- Weight (g)
- 193
Material Specifications
- Version
- For Normally Closed and Open-Circuit System
Standards & Certifications
- Type Of Protection
- IP40 (When Installed Inclusive Suitable Cover Plate)
Technical Specifications
- Mounting
- Flush (DIN 49073)
Applications & Compatibility
- For Use With
- Pneumatic Actuation
機能
- Features
- 1 Re-assurance Lamp - (Red)
- 4m Insulating Material Tube with Rubber Ball
その他
- Industry
- Healthcare
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm
- Weight (g)
- 193
Material Specifications
- Version
- For Normally Closed and Open-Circuit System
Standards & Certifications
- Type Of Protection
- IP40 (When Installed Inclusive Suitable Cover Plate)
Technical Specifications
- Mounting
- Flush (DIN 49073)
Applications & Compatibility
- For Use With
- Pneumatic Actuation
機能
- Features
- 1 Re-assurance Lamp - (Red)
- 4m Insulating Material Tube with Rubber Ball
その他
- Industry
- Healthcare
- Dimensions : W: 71 mm H: 71 mm
- Weight (g) : 193
- Version : For Normally Closed and Open-Circuit System
- Type Of Protection : IP40 (When Installed Inclusive Suitable Cover Plate)
- Mounting : Flush (DIN 49073)
- Industry : Healthcare
- For Use With : Pneumatic Actuation
- Features : 1 Re-assurance Lamp - (Red)|4m Insulating Material Tube with Rubber Ball
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン