病室のコンポーネント
Blind cover plate for Systevo units
Blind cover plate for Systevo units.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88885H3
Blind cover plate for Systevo units.
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire prot class V0)
- Halogen free
Additional information
Product available from September 2021.
Accessories
88914A5 Frame for cover plate (single)
88914B5 Frame for cover plate (double)
88914C5 Frame for cover plate (triple)
その他
- Installation
- Snap fastening
- Color
- white (RAL 9016)
- Ambient Temperature
- -10 °C ... 50 °C
- Dimensions
- W: 68 mm H: 68 mm
- Storage Temperature
- -20 °C ... 60 °C
その他
- Installation
- Snap fastening
- Color
- white (RAL 9016)
- Ambient Temperature
- -10 °C ... 50 °C
- Dimensions
- W: 68 mm H: 68 mm
- Storage Temperature
- -20 °C ... 60 °C
- Installation : Snap fastening
- Color : white (RAL 9016)
- Ambient Temperature : -10 °C ... 50 °C
- Dimensions : W: 68 mm H: 68 mm
- Storage Temperature : -20 °C ... 60 °C
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン