当直室のコンポーネント
Cover plate Systevo call/cancel unit Call button red/cancel button green
Cover plate for Systevo call/cancel unit, fitted with call button red and cancel button green.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88885C3
Cover plate for Systevo call/cancel unit, fitted with call button red and cancel button green. Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire prot class V0)
- Halogen free
Accessories
88914A5 Frame for cover plate (single)
88914B5 Frame for cover plate (double)
88914C5 Frame for cover plate (triple)
機能
- Color
- Green
- Features & Benefits
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
- IP x4
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
その他
- Industry
- Healthcare
機能
- Color
- Green
- Features & Benefits
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
- IP x4
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
その他
- Industry
- Healthcare
- Color : Green
- Type Of Protection : Fire Protection Class V0|IP x4
- Material : PC + ABS-FR
- Industry : Healthcare
- For Use With : Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
- Features & Benefits : Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
- Dimensions : W: 68 mm H: 68 mm
データシート
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン