コンピュータとワークステーションの構成
Extension for Workstation Win10
Extension package enabling Systevo Workstation 765M440/440A for running additional improved software applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Extension package for an existing Systevo Workstation with the operating system Windows 10 Enterprise IoT, to ensure the safe operation and required resources for optimal performance of System Release V12 when used in combination with Systevo Software Services package, to manage and run complementary software applications like Systevo Analysis Center, Systevo Connected Life Care, etc...
The installation of the extension package, as well as the Systevo Software Services setup for add-on system features, should be performed by the operator or an authorised specialist.
The following articles can be upgraded: 765M440, 765M440A.
- RAM upgrade
- Basic Service License for Systevo Analysis Center for Nurse Call
- Extension installation/usage instructions
Includes RAM extension + Systevo Analysis Center Basic License
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン