/content/sps/jp/ja/search-results.html

    可搬エリア監視

    AreaRAE Pro Rapid Deployment Kit (RDK)

    Rapidly deployable wireless gas detection for hazardous threats with Gamma Radiation

    製品概要
    The AreaRAE Pro Rapid Deployment Kit (RDK) includes four versatile GPS-enabled AreaRAE monitors, RAEMet (AreaRAE Pro RDK only), a RAELink3 wireless router built in and all the necessary accessories for field operation, including Gamma Radiation Detection.
    仕様

    ブランド

    • Brand
      • Honeywell RAE Systems

    カテゴリ

    • Sub-Category
      • Area Monitor

    Dimension & Weight

    • Instrument Size
      • 12.36 in x 12.04 in x 6.53 in (with Rubber Boot)
    • Weight range
      • 6.3 kg (13.88 lb) Full Option Configuration
      • 6.5 kg ( 14.33 lb) Full Option Configuration (+RAEMet)

    範囲

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)

    Temperature

    • Minimum Temperature
      • -20
    • Maximum Temperature
      • 50

    機能

    • Alarm Included
      • Yes
    • Series Name
      • AreaRAE Pro

    Alarm

    • Alarm Type
      • Audio (Multi-Tone 108 dB)
      • Visual (Bright LED 360 Degree View)

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 12 Hours with Wireless Connectivity on Alkaline Battery Adapter hours
      • 20 Hours with Wireless Connectivity on Li-Ion Battery Pack hours

    Certifications

    • Standards
      • US/Canada: Class 1, Div 2 Group A, B, C, D

    Datalogging

    • Datalogging Interval
      • 1 to 3,600 sec (User-Configurable)
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Data Logging (90 Days for 7 Gas Sensors, 1 Gamma Sensor, 1 RAEMet (Wind Speed and Direction, Temp and RH), and GPS at 1 min Intervals, 24/7)

    表示

    • Display Viewing Area
      • 2.5 in x 3.33 in
    • Display Included
      • Yes
    • Display Matrix
      • 240 x 320
    • Display Type
      • LCD Backlight

    Features & Benefits

    • Features & Benefits
      • 7R+ Photoionization Detector
      • Available In Rapid Deployment Kit for Quick Threat Assessment
      • Built-In Mesh Modem for Short Range Comminution with RAE Systems Wireless Portable Detectors
      • Delivers Real-Time Readings to Honeywell’s Remote Monitoring Software, so You can Instantly Determine the Location and Severity of a Threat
      • Device Management with Honeywell Sotera™
      • Easy USB Connection to Configuration Software
      • Easy to Hear and See, with 108 dB Alarm
      • Enables Coordination and Data Sharing in Joint Operations
      • Flexible Power Options for Short and Long-Term Deployments
      • Map-Based Display is Accessible from any Computer with an Internet Connection or From Our Laptop as a Turnkey Host
      • Meteorological Station for Tracking Toxic Plumes
      • Optional Gamma Sensor for Radiation Detection
      • Remote Visibility on Threats
      • Up to Six 4R+ Sensors for Toxic and Combustible Gas
      • User-Friendly Interface; Turn It On and Go

    Sampling

    • Sampling Pump Included
      • Yes
    • Sampling Pump Rate
      • 450

    Sensor

    • Number of Radiation Sensors Included
      • 1
    • Number of Gas Sensors Included
      • 22
    • Sensor Type
      • PID, Catalytic Bead, NDIR, Electrochemical, Gamma

    Warranty

    • Warranty
      • 1 Year on All Other Sensors, Battery, and Other Consumable Parts
      • 2 Years for Non-Consumable Components, Catalytic LEL Sensor and 10.6ev 7R+ PID Lamp
      • 3 Years for CO, and H2S Sensors
      • 4 Years for O2 Liquid Oxygen sensors
      • 6 Months for 9.8ev Lamp PID Sensor

    Wireless

    • Wireless Enabled
      • Yes

    Additional Specifications

    • Combustible Concentration
      • Catalytic Bead Sensor (0-100% LEL)
    • Combustible
      • Yes
    • Decibels
      • 108

    Standards & Certifications

    • Ingress Protection
      • IP65

    Technical Specifications

    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Wireless Network
      • Primary Radio Module: Long Range ISM License Free 900 MHz or 2.4 GHz radio, IEEE 802.11 b/g Wi-Fi
      • Secondary Radio Module: Short Range IEEE 802.15.4 900 MHz or 868 MHz Mesh Radio
      • Standard Bluetooth Low Energy Module (BT4.0) and GPS
    • Display Graphic
      • Large 240 X 320 Pixel LCD Backlit Display
    • Wireless Range
      • Up to 1.2 miles (2 km) for ISM 2.4 GHz
      • Up to 15 ft (5m) for BLE
      • Up to 2 miles (3 km) for ISM 900 MHz
      • Up to 330 ft (100m) for Wi-Fi
      • Up to 660 ft (200m) for Mesh Secary Radio
    • Radio Module
      • Primary Radio Module: Long Range ISM License Free 900 MHz or 2.4 GHz radio, IEEE 802.11 b/g Wi-Fi
      • Secondary Radio Module: Short Range IEEE 802.15.4 900 MHz or 868 MHz Mesh Radio
    • Keypad Type
      • 3 Operation and Programming Keys
    • Sampling
      • Built-In Pump
    • Tests
      • ISA-12.13.01
      • LEL CSA C22.2 No. 152
      • MIL-STD-810G and 461F

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Clearing a Confined Space for Entry
      • Fence Line Monitoring
      • Fumigation, Excavation and Other Environmental Liabilities
      • Industrial Emergency Response Teams
      • Maintenance Turnarounds/Shutdowns
      • Site Remediation
      • Waste Water Pipeline Rehabilitation

    その他

    • Industry
      • Government & Public Sector

    ブランド

    • Brand
      • Honeywell RAE Systems

    カテゴリ

    • Sub-Category
      • Area Monitor

    Dimension & Weight

    • Instrument Size
      • 12.36 in x 12.04 in x 6.53 in (with Rubber Boot)
    • Weight range
      • 6.3 kg (13.88 lb) Full Option Configuration
      • 6.5 kg ( 14.33 lb) Full Option Configuration (+RAEMet)

    範囲

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)

    Temperature

    • Minimum Temperature
      • -20
    • Maximum Temperature
      • 50

    機能

    • Alarm Included
      • Yes
    • Series Name
      • AreaRAE Pro

    Alarm

    • Alarm Type
      • Audio (Multi-Tone 108 dB)
      • Visual (Bright LED 360 Degree View)

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 12 Hours with Wireless Connectivity on Alkaline Battery Adapter hours
      • 20 Hours with Wireless Connectivity on Li-Ion Battery Pack hours

    Certifications

    • Standards
      • US/Canada: Class 1, Div 2 Group A, B, C, D

    Datalogging

    • Datalogging Interval
      • 1 to 3,600 sec (User-Configurable)
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Data Logging (90 Days for 7 Gas Sensors, 1 Gamma Sensor, 1 RAEMet (Wind Speed and Direction, Temp and RH), and GPS at 1 min Intervals, 24/7)

    表示

    • Display Viewing Area
      • 2.5 in x 3.33 in
    • Display Included
      • Yes
    • Display Matrix
      • 240 x 320
    • Display Type
      • LCD Backlight

    Features & Benefits

    • Features & Benefits
      • 7R+ Photoionization Detector
      • Available In Rapid Deployment Kit for Quick Threat Assessment
      • Built-In Mesh Modem for Short Range Comminution with RAE Systems Wireless Portable Detectors
      • Delivers Real-Time Readings to Honeywell’s Remote Monitoring Software, so You can Instantly Determine the Location and Severity of a Threat
      • Device Management with Honeywell Sotera™
      • Easy USB Connection to Configuration Software
      • Easy to Hear and See, with 108 dB Alarm
      • Enables Coordination and Data Sharing in Joint Operations
      • Flexible Power Options for Short and Long-Term Deployments
      • Map-Based Display is Accessible from any Computer with an Internet Connection or From Our Laptop as a Turnkey Host
      • Meteorological Station for Tracking Toxic Plumes
      • Optional Gamma Sensor for Radiation Detection
      • Remote Visibility on Threats
      • Up to Six 4R+ Sensors for Toxic and Combustible Gas
      • User-Friendly Interface; Turn It On and Go

    Sampling

    • Sampling Pump Included
      • Yes
    • Sampling Pump Rate
      • 450

    Sensor

    • Number of Radiation Sensors Included
      • 1
    • Number of Gas Sensors Included
      • 22
    • Sensor Type
      • PID, Catalytic Bead, NDIR, Electrochemical, Gamma

    Warranty

    • Warranty
      • 1 Year on All Other Sensors, Battery, and Other Consumable Parts
      • 2 Years for Non-Consumable Components, Catalytic LEL Sensor and 10.6ev 7R+ PID Lamp
      • 3 Years for CO, and H2S Sensors
      • 4 Years for O2 Liquid Oxygen sensors
      • 6 Months for 9.8ev Lamp PID Sensor

    Wireless

    • Wireless Enabled
      • Yes

    Additional Specifications

    • Combustible Concentration
      • Catalytic Bead Sensor (0-100% LEL)
    • Combustible
      • Yes
    • Decibels
      • 108

    Standards & Certifications

    • Ingress Protection
      • IP65

    Technical Specifications

    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Wireless Network
      • Primary Radio Module: Long Range ISM License Free 900 MHz or 2.4 GHz radio, IEEE 802.11 b/g Wi-Fi
      • Secondary Radio Module: Short Range IEEE 802.15.4 900 MHz or 868 MHz Mesh Radio
      • Standard Bluetooth Low Energy Module (BT4.0) and GPS
    • Display Graphic
      • Large 240 X 320 Pixel LCD Backlit Display
    • Wireless Range
      • Up to 1.2 miles (2 km) for ISM 2.4 GHz
      • Up to 15 ft (5m) for BLE
      • Up to 2 miles (3 km) for ISM 900 MHz
      • Up to 330 ft (100m) for Wi-Fi
      • Up to 660 ft (200m) for Mesh Secary Radio
    • Radio Module
      • Primary Radio Module: Long Range ISM License Free 900 MHz or 2.4 GHz radio, IEEE 802.11 b/g Wi-Fi
      • Secondary Radio Module: Short Range IEEE 802.15.4 900 MHz or 868 MHz Mesh Radio
    • Keypad Type
      • 3 Operation and Programming Keys
    • Sampling
      • Built-In Pump
    • Tests
      • ISA-12.13.01
      • LEL CSA C22.2 No. 152
      • MIL-STD-810G and 461F

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Clearing a Confined Space for Entry
      • Fence Line Monitoring
      • Fumigation, Excavation and Other Environmental Liabilities
      • Industrial Emergency Response Teams
      • Maintenance Turnarounds/Shutdowns
      • Site Remediation
      • Waste Water Pipeline Rehabilitation

    その他

    • Industry
      • Government & Public Sector
    • Brand : Honeywell RAE Systems
    • Sub-Category : Area Monitor
    • Instrument Size : 12.36 in x 12.04 in x 6.53 in (with Rubber Boot)
    • Weight range : 6.3 kg (13.88 lb) Full Option Configuration|6.5 kg ( 14.33 lb) Full Option Configuration (+RAEMet)
    • Humidity Range : 0 to 95% RH (Non-Condensing)
    • Minimum Temperature : -20
    • Maximum Temperature : 50
    • Alarm Included : Yes
    • Alarm Type : Audio (Multi-Tone 108 dB)|Visual (Bright LED 360 Degree View)
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Battery Run Time : 12 Hours with Wireless Connectivity on Alkaline Battery Adapter hours|20 Hours with Wireless Connectivity on Li-Ion Battery Pack hours
    • Standards : US/Canada: Class 1, Div 2 Group A, B, C, D
    • Datalogging Interval : 1 to 3,600 sec (User-Configurable)
    • Datalogging Capable : Yes
    • Datalogging : Continuous Data Logging (90 Days for 7 Gas Sensors, 1 Gamma Sensor, 1 RAEMet (Wind Speed and Direction, Temp and RH), and GPS at 1 min Intervals, 24/7)
    • Display Viewing Area : 2.5 in x 3.33 in
    • Display Included : Yes
    • Display Matrix : 240 x 320
    • Display Type : LCD Backlight
    • Features & Benefits : 7R+ Photoionization Detector|Available In Rapid Deployment Kit for Quick Threat Assessment|Built-In Mesh Modem for Short Range Comminution with RAE Systems Wireless Portable Detectors|Delivers Real-Time Readings to Honeywell’s Remote Monitoring Software, so You can Instantly Determine the Location and Severity of a Threat|Device Management with Honeywell Sotera™|Easy USB Connection to Configuration Software|Easy to Hear and See, with 108 dB Alarm|Enables Coordination and Data Sharing in Joint Operations|Flexible Power Options for Short and Long-Term Deployments|Map-Based Display is Accessible from any Computer with an Internet Connection or From Our Laptop as a Turnkey Host|Meteorological Station for Tracking Toxic Plumes|Optional Gamma Sensor for Radiation Detection|Remote Visibility on Threats|Up to Six 4R+ Sensors for Toxic and Combustible Gas|User-Friendly Interface; Turn It On and Go
    • Sampling Pump Included : Yes
    • Sampling Pump Rate : 450
    • Number of Radiation Sensors Included : 1
    • Number of Gas Sensors Included : 22
    • Sensor Type : PID, Catalytic Bead, NDIR, Electrochemical, Gamma
    • Warranty : 1 Year on All Other Sensors, Battery, and Other Consumable Parts|2 Years for Non-Consumable Components, Catalytic LEL Sensor and 10.6ev 7R+ PID Lamp|3 Years for CO, and H2S Sensors|4 Years for O2 Liquid Oxygen sensors|6 Months for 9.8ev Lamp PID Sensor
    • Wireless Enabled : Yes
    • Combustible Concentration : Catalytic Bead Sensor (0-100% LEL)
    • Ingress Protection : IP65
    • Combustible : Yes
    • Decibels : 108
    • Wireless Approvals : CE RandTTE|FCC Part 15
    • Wireless Network : Primary Radio Module: Long Range ISM License Free 900 MHz or 2.4 GHz radio, IEEE 802.11 b/g Wi-Fi|Secondary Radio Module: Short Range IEEE 802.15.4 900 MHz or 868 MHz Mesh Radio|Standard Bluetooth Low Energy Module (BT4.0) and GPS
    • Display Graphic : Large 240 X 320 Pixel LCD Backlit Display
    • Wireless Range : Up to 1.2 miles (2 km) for ISM 2.4 GHz|Up to 15 ft (5m) for BLE|Up to 2 miles (3 km) for ISM 900 MHz|Up to 330 ft (100m) for Wi-Fi|Up to 660 ft (200m) for Mesh Secary Radio
    • Radio Module : Primary Radio Module: Long Range ISM License Free 900 MHz or 2.4 GHz radio, IEEE 802.11 b/g Wi-Fi|Secondary Radio Module: Short Range IEEE 802.15.4 900 MHz or 868 MHz Mesh Radio
    • Power Source : Battery
    • Series Name : AreaRAE Pro
    • Keypad Type : 3 Operation and Programming Keys
    • Application : Clearing a Confined Space for Entry|Fence Line Monitoring|Fumigation, Excavation and Other Environmental Liabilities|Industrial Emergency Response Teams|Maintenance Turnarounds/Shutdowns|Site Remediation|Waste Water Pipeline Rehabilitation
    • Sampling : Built-In Pump
    • Industry : Government & Public Sector
    • Tests : ISA-12.13.01|LEL CSA C22.2 No. 152|MIL-STD-810G and 461F

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list