full facepieces
HONEYWEL Dual Layer Face Cover Retail
An innovative fabric face covering design with enhanced functionality. Appropriately fitted: the Honeywell Dual Layer Face Cover together with the filter block ≥95% of 3-micron-sized particles (BFE) and 0.1-micron-sized particles (PFE).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Take steps to help protect yourself and others while remaining comfortable in the Honeywell Dual-Layer Face Cover with replaceable high-quality filters. When used together: the Honeywell Dual-Layer Face Cover and filters block penetration and provide enhanced filtration of aerosol droplets more effectively than common cloth face coverings.
The Honeywell Dual-Layer Face Cover is an innovative fabric face covering design with enhanced functionality. Not all face coverings provide the same level of filtration.
Filtration Efficiency is the ratio of the number of bacterial aerosols challenging a mask versus the amount able to penetrate the mask. Bacterial Filtration Efficiency (BFE) and Particulate Filtration Efficiency (PFE) ratios evaluate the ability of a face covering to keep aerosol droplets – caused by others’ talking: coughing: and sneezing – away from the wearer’s mouth and nose: as well as the ability to prevent aerosols from the wearer’s mouth from reaching the environment.
- The Honeywell Dual-Layer Face Cover together with its filter block ≥ 95% of 3-micron-sized particles (BFE) and 0.1-micron-sized particles (PFE).
RWS-50104........ Dark Gray Red Clip Face Cover/12 Filters (English/Spanish) 12 Count PDQ
RWS-50105........ Dual Layer Face Cover Replacement Filters 12 pack (12 Count PDQ)
RWS-50106........ Dual Layer Face Covers and Filters (4 Dark Gray Red Clip Mask/48 Filters) (Master Carton)
- Seamless three-dimensional knit construction provides 4-way stretch-minimizing gaps and enhancing overall comfort.
- Adjustable ear loops and nose clip help improve the comfort and functionality of the mask for most adult face shapes and sizes.
- Hidden pocket designed for easy Honeywell filter removal and replacement.
- Contoured design stands off the face to enhance breathability.
- Face covering maintains function and shape after multiple washings.
- NOT FDA APPROVED: Not Intended for Medical Use: Not Tested Against COVID-19. Filters are disposable: single-use filters that you throw away after a day’s use. They are designed so you can start with a fresh filter every day. Dispose of filters properly after use. Remove filters prior to washing.
Material of covering: Nylon: Polyester and Spandex
Material of straps: Polyester and Spandex
.
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン