/content/sps/jp/ja/search-results.html

    fit test kits and adapters

    SCBA Test Bench

    Posi 3 USB - The industry’s leading NFPA-compliant SCBA test bench with USB communication capability. Test results can be printed or saved for simplified record keeping.

    製品概要
    The PosiChek family of SCBA test equipment has been the industry standard for thousands of fire departments, refineries, chemical plants and nuclear power stations worldwide since it was first introduced in 1988. The Honeywell Posi 3 USB unit incorporates several hardware and software upgrades to keep pace with increasingly rigorous testing criteria to keep your SCBA equipment operating at its best.

    NFPA 1852 mandates that all compliant SCBA be tested on a calibrated breathing machine before being put into service, and at least once per year thereafter. Honeywell’s Posi 3 USB meets the stringent standards set forth by NFPA. With the Quick Test feature, the Posi 3 USB can evaluate the operational readiness of an SCBA in less than 2 minutes, consuming less than 1% of its air supply.
    .
    Features & Benefits
    • Performs full readiness testing
    • Face piece leak check
    • Test bench meets stringent NFPA standards
    .
    Quick Specs
    • Size (excluding head):.Height 14.1 inches: Width 13.5 inches: Depth 16.0 inches
    • Weight (excluding head) 34 pounds
    • Operating Temperature 41ºF to 113ºF.
    • Storage Temperature 14ºF to 113ºF
    .
    .
    Additional Features and Benefits:
    .
    Posi 3 USB Performs Full Readiness Testing
    • Facepiece leak check
    • Exhalation check valve opening pressure
    • Static facepiece pressure
    • Bypass flow rate
    • Pressure gauge accuracy
    • Low pressure alarm activation
    • First stage regulator performance
    • Breathing resistance at standard (40 LPM)
    • Breathing resistance at maximum (100 LPM)
    .
    .

    Item NumberItem Description
    54-56-1717POSI 3 USB, AMERICAN 500 PSI ME
    54-56-2717POSI 3 USB, AMERICAN, Sound Detection System, 500 PSI MP
    54-56-5117POSI 3 USB with 5500 Transducer
    54-56-6117POSI 3 USB with 5500 Transducer & Sound Detection System
    54-58-10Posi 3 USB SCBA Test Software - Standard US
    54-58-03Posi 3 USB SCBA Test Software - Standard Metric
    54-58-02Posi 3 USB SCBA Test Software -.Draeger US
    54-58-04Posi 3 USB SCBA Test Software - Fenzy
    54-58-05Posi 3 USB SCBA Test Software - Interspiro US
    54-58-06Posi 3 USB SCBA Test Software - ISI
    54-58-07Posi 3 USB SCBA Test Software - MSA
    54-58-01Posi 3 USB SCBA Test Software.- Survivair
    54-21-A15Case and Foam, Posi 3, with Head
    54-21-A16Case and Foam, Posi 3, Instrument
    13-348Manual - Posi 3 USB SCBA Test Setup Guide
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list