air purifying respirator apr
Positive Pressure Full-Face Masks
Positive Pressure Full-Face Masks
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Material
- Facepiece Material
- EPDM
Standards & Certifications
- Standards
- EU Category PPE 3, Quality Assurance ISO 9001/2000, EU Certification EU Attestation Certifications EN 136, Additional Certification Link, EU Type 0082-236-079-11-17-0661
Applicability
- For Use With
- Air Appratus and Self Contained Breathing Apparatus (SCBA)
- Recommended Industry
- Chemical Industries, Fire Protection Brigades, General Industry
その他
- Brand
- Honeywell
Features & Benefits
- Features & Benefits
- Broad and Flexible Body for an Optimum Seal, Five-Point Harness for Excellent Stability of the Mask on the Face, Wide Face Screen for Better Protection and Improved Visual Comfort
Material
- Facepiece Material
- EPDM
Standards & Certifications
- Standards
- EU Category PPE 3, Quality Assurance ISO 9001/2000, EU Certification EU Attestation Certifications EN 136, Additional Certification Link, EU Type 0082-236-079-11-17-0661
Applicability
- For Use With
- Air Appratus and Self Contained Breathing Apparatus (SCBA)
- Recommended Industry
- Chemical Industries, Fire Protection Brigades, General Industry
その他
- Brand
- Honeywell
Features & Benefits
- Features & Benefits
- Broad and Flexible Body for an Optimum Seal, Five-Point Harness for Excellent Stability of the Mask on the Face, Wide Face Screen for Better Protection and Improved Visual Comfort
- Facepiece Material : EPDM
- Standards : EU Category PPE 3, Quality Assurance ISO 9001/2000, EU Certification EU Attestation Certifications EN 136, Additional Certification Link, EU Type 0082-236-079-11-17-0661
- Recommended Industry : Chemical Industries, Fire Protection Brigades, General Industry
- For Use With : Air Appratus and Self Contained Breathing Apparatus (SCBA)
- Brand : Honeywell
- Features & Benefits : Broad and Flexible Body for an Optimum Seal, Five-Point Harness for Excellent Stability of the Mask on the Face, Wide Face Screen for Better Protection and Improved Visual Comfort
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン