air purifying respirator apr
Full-Face Mask Optifit
Optimal breathing comfort for long-term Work using a full face mask
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• Wide field of vision through the panoramic screen.
• click-fit cartridge fastening system.
technical description
Body Silicone
Eyepiece Polycarbonate
Harness Adjustable five-point harness
Speech diaphragm Integrated (plastic)
Twin filter system 'Click-fit' fasteners
Wearing corrective lenses Possible
Standard EN136
For gases and vapours: NPF 2,000 - APF 20*
For particulates with P3: NPF 2,000 - APF 40
For gases with P3: NPF 2,000 - APF 20*
For Class 1 gas filters: 10 or up to 1,000 ppm
(whichever is the lower)
For Class 2 gas filters: 10 up to 5,000 ppm
(whichever is the lower)
設定
- Strap Style
- 5 Point HeadStrap
- Kevlar Headnet
- Connection Type
- Bayonet Click-Fit
- Cartridge Type
- N-Series
- Lens Shape
- Full Lens
- Speech Diaphragm
- No
- Yes
- Valve Type
- Exhalation Valve
Material
- Facepiece Material
- Silicone
- Lens Material
- Polycarbonate
Standards & Certifications
- Standards
- EN136:1998, ISO 9001/2000
Protection
- Gas/Vapor Protection Type
- Toxic Gases
Dimension & Weight
- Weight
- 570 gram
- Mask Size
- Large
- Medium
- Small
Applicability
- For Use With
- EN141 or EN143 Class 1 or Class 2 Certified Filters, SC420 CBRN PAPR
- Recommended Industry
- Chemical, Government, Law Enforcement, Military, Mining, Oil and Gas, Pharmaceutical, Nuclear
その他
- Brand
- Honeywell
- Product Series
- Opti-Fit
- Welding Attachment
- No
Features & Benefits
- Features & Benefits
- Comfort-Easy To Use: Comfort and Resistance: Optimal Lateral and Downward Vision: Broad Vision: Easy Communication-No Dismount: No Re-Inhalation-Communication: Multipurpose Respirator Within A Community: Free Choice Of Filter: Easy Care
設定
- Strap Style
- 5 Point HeadStrap
- Kevlar Headnet
- Connection Type
- Bayonet Click-Fit
- Cartridge Type
- N-Series
- Lens Shape
- Full Lens
- Speech Diaphragm
- No
- Yes
- Valve Type
- Exhalation Valve
Material
- Facepiece Material
- Silicone
- Lens Material
- Polycarbonate
Standards & Certifications
- Standards
- EN136:1998, ISO 9001/2000
Protection
- Gas/Vapor Protection Type
- Toxic Gases
Dimension & Weight
- Weight
- 570 gram
- Mask Size
- Large
- Medium
- Small
Applicability
- For Use With
- EN141 or EN143 Class 1 or Class 2 Certified Filters, SC420 CBRN PAPR
- Recommended Industry
- Chemical, Government, Law Enforcement, Military, Mining, Oil and Gas, Pharmaceutical, Nuclear
その他
- Brand
- Honeywell
- Product Series
- Opti-Fit
- Welding Attachment
- No
Features & Benefits
- Features & Benefits
- Comfort-Easy To Use: Comfort and Resistance: Optimal Lateral and Downward Vision: Broad Vision: Easy Communication-No Dismount: No Re-Inhalation-Communication: Multipurpose Respirator Within A Community: Free Choice Of Filter: Easy Care
- Speech Diaphragm : No|Yes
- Connection Type : Bayonet Click-Fit
- Cartridge Type : N-Series
- Strap Style : 5 Point HeadStrap|Kevlar Headnet
- Valve Type : Exhalation Valve
- Lens Shape : Full Lens
- Facepiece Material : Silicone
- Lens Material : Polycarbonate
- Standards : EN136:1998, ISO 9001/2000
- Gas/Vapor Protection Type : Toxic Gases
- Mask Size : Large|Medium|Small
- Weight : 570 gram
- Recommended Industry : Chemical, Government, Law Enforcement, Military, Mining, Oil and Gas, Pharmaceutical, Nuclear
- For Use With : EN141 or EN143 Class 1 or Class 2 Certified Filters, SC420 CBRN PAPR
- Brand : Honeywell
- Welding Attachment : No
- Product Series : Opti-Fit
- Features & Benefits : Comfort-Easy To Use: Comfort and Resistance: Optimal Lateral and Downward Vision: Broad Vision: Easy Communication-No Dismount: No Re-Inhalation-Communication: Multipurpose Respirator Within A Community: Free Choice Of Filter: Easy Care
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン