air fed suits
Honeywell Air Fed Suits Mururoa
Ventilated pressurised suit single use, flame retardant. For highly contaminated environment Nuclear facilities worldwide.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Key Features
- Mururoa MTH2 & V4F1: High protection factor whole body: 100 000 (class 5 according to EN 1073-1)
- High comfort thanks to integral air distribution and exhaust valves.
- Fully encapsulated suit including welded gloves and overshoes
- Undressing strip for preventing contamination accident
- Safety strip in case of air network loss
- Wide visual vision
- Adjustable air flow
- Also available in self fed mode with a Blowing unit (600l/mn 20 000 protection factor).
Recommended Industries/Use
- Oil and Gas
- Nuclear
Hazards
- Airborne Particulates
- Chemical
- Contamination
Regulations
- EN1073-1 - Protective clothing against Radioactive Contamination-Ventilated suit
Historical Brand
- Delta Protection
Warranty Information
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン