/content/sps/jp/ja/search-results.html
    この地域では、グローバル検索機能に一時的な問題が発生しています。"United States - English"地域を選択して、そちらで検索を続行してください。

    shoes

    MTS Sprint Mid FLS

    Ultimate footwear range shoes with fast lacing system

    製品概要
    The Ultimate Footwear Range-Protection that flows from heel to toe

    Safety footwear must primarily assist in two ways. Firstly, they should protect the feet from injury. Secondly, they should protect the wearer’s natural walking motion, so they can be worn comfortably all day long. The Ultimate Footwear range uses a unique wave concept which aims to provide a smooth, effortless motion, and protection that flows around the foot from heel to toe.

    Different industries and applications demand different requirements of safety footwear. Different workers require different styles or fittings. And varying budgets can influence choices for what people wear. The Ultimate Footwear Range offers a full range of entry-level or premium safety footwear to suit your budget. All products in the range provide an array of protective qualities, plus optimum comfort, in a wide variety of styles. Sprint & Sprint Mid from Ultimate Range are now available with fast lacing system.

    MTS Sprint Mid FLS

    SKU : 6270651
    S3S HI CI FO SR
    • Mid-cut style
    • Leather upper and water-repellent textile
    • Fast lacing system - the one handed lacing mechanism
    • Poromax® 3D moisture absorbent lining
    • Non-metallic FLEXIUM™ anti-perforation interlayer
    • ESD sole
    • Thermy-tex antibacterial treatment
    • Dual-density polyurethane outsole
    • EN 61340:5-1:2016
    • EN ISO 20345:2022

     
    仕様

    Standards & Certifications

    • ANSI Class
      • S3S HI CI FO SR
    • Standards
      • EN ISO 20345:2022
    • Specifications Met
      • S3S HI CI FO SR

    設定

    • Water Resistance
      • Water Resistant Upper
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Fast Lacing system

    Materials

    • Upper Material
      • Leather
    • Shoe Liner Material
      • Poromax
    • Outsole Material
      • PU/PU
    • Midsole Material
      • Non Metallic
    • Insole Material
      • PU
    • Inner Toe Cap Material
      • Non-Metallic

    Dimensions & Weight

    • Shoe Size
      • 35-49

    オプション

    • Shoe Color
      • Brown Green

    Features & Benefits

    • Features & Benefits
      • EN ISO 20345:2022

    Standards & Certifications

    • ANSI Class
      • S3S HI CI FO SR
    • Standards
      • EN ISO 20345:2022
    • Specifications Met
      • S3S HI CI FO SR

    設定

    • Water Resistance
      • Water Resistant Upper
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Fast Lacing system

    Materials

    • Upper Material
      • Leather
    • Shoe Liner Material
      • Poromax
    • Outsole Material
      • PU/PU
    • Midsole Material
      • Non Metallic
    • Insole Material
      • PU
    • Inner Toe Cap Material
      • Non-Metallic

    Dimensions & Weight

    • Shoe Size
      • 35-49

    オプション

    • Shoe Color
      • Brown Green

    Features & Benefits

    • Features & Benefits
      • EN ISO 20345:2022
    • ANSI Class : S3S HI CI FO SR
    • Water Resistance : Water Resistant Upper
    • Upper Material : Leather
    • Standards : EN ISO 20345:2022
    • Specifications Met : S3S HI CI FO SR
    • Shoe Size : 35-49
    • Shoe Liner Material : Poromax
    • Shoe Gender : Unisex
    • Shoe Color : Brown Green
    • Shoe Closure Type : Fast Lacing system
    • Outsole Material : PU/PU
    • Midsole Material : Non Metallic
    • Insole Material : PU
    • Inner Toe Cap Material : Non-Metallic
    • Features & Benefits : EN ISO 20345:2022
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list