shoes
MTS Sporty Range
ALL AROUND PROTECTION MEETS ALL DAY COMFORT
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
As a result, the shoes combine the best of both worlds, featuring high performance characteristics and high-tech materials while offering a casual style that seamlessly integrates into your everyday look – and top protection.
Sporty range comprises of 6 shoes with different look and width options.
FIT (6270616)– S3S SR FO HI CI ESD
FAST (6270617) - S3S SR FO HI CI ESD
STORE* (6270618) – S1P SR FO HI CI ESD
STEP* (6270620) – S1P SR FO HI CI ESD
TRACK* (6270619) - S3S SR FO HI CI ESD
TRAIL* (6270621) - S3S SR FO HI CI ESD
*also available in XXL width
FEATURES:
- Suitable for Indoor/Outdoor use
- Ideal for: Logistics, Services, Warehousing and Transportation industries
- Composite toe cap protects against impact and compression
- Flexible and lightweight non metallic safety shoe, casual sporty design
- TPU heel counter for increased support, flexibility and comfort
- Heel counter lining made of onMicro Suede for more durability and stability
- Dual-density injected PU outsole – enhances grip, ultralight, oil resistant, slip resistant, HI-CI and silicone-free to meet painting requirements in the automotive industry; free from paint wetting impairment substances
- ESD marking
- Accessory: Two types of insoles certified according to DGUV 112-191: covers the user of orthopedic insoles in the workplace. When fitted with VAUPEL orthopedic insoles, has been tested and certified to continue to meet the requirements of the standard
- Accessory: Modular three width Insock Fitting System: standard, wide or narrow – increases the comfort from wearing the shoe
Dimensions & Weight
- Shoe Size
- 4 to 16
Materials
- Outer Toe Cap Material
- On Suede Microfiber
- Inner Toe Cap Material
- Non-Metallic
- Shoe Liner Material
- Artico lining
- Outsole Material
- PU/PU
- Midsole Material
- Non Metallic
- Tongue Material
- Ondura Nilo
- Insole Material
- Thermoformed PU foam
- Eyelet Material
- Plastic
- Upper Material
- Ondura Nilo
- Heel Material
- TPU
Features & Benefits
- Features & Benefits
- Composite toe cap protects against impact and compression
- DGUV insoles
- Dual-density injected PU outsole – enhances grip, ultralight, oil resistant, slip resistant, HI-CI and silicone-free to meet painting requirements in the automotive industry; free from paint wetting impairment substances
- ESD marking
- Flexible and lightweight non metallic safety shoe, casual sporty design
- Heel counter lining made of onMicro Suede for more durability and stability
- TPU heel counter for increased support, flexibility and comfort
Standards & Certifications
- Specifications Met
- S3S SR FO HI CI ESD
- ANSI Class
- ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
- Standards
- ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
設定
- Shoe Closure Type
- Lacing system
- Water Resistance
- Water Resistant Upper
- Product Line
- MTS Sporty Range
- Shoe Gender
- Unisex
オプション
- Shoe Color
- Black Blue
Dimensions & Weight
- Shoe Size
- 4 to 16
Materials
- Outer Toe Cap Material
- On Suede Microfiber
- Inner Toe Cap Material
- Non-Metallic
- Shoe Liner Material
- Artico lining
- Outsole Material
- PU/PU
- Midsole Material
- Non Metallic
- Tongue Material
- Ondura Nilo
- Insole Material
- Thermoformed PU foam
- Eyelet Material
- Plastic
- Upper Material
- Ondura Nilo
- Heel Material
- TPU
Features & Benefits
- Features & Benefits
- Composite toe cap protects against impact and compression
- DGUV insoles
- Dual-density injected PU outsole – enhances grip, ultralight, oil resistant, slip resistant, HI-CI and silicone-free to meet painting requirements in the automotive industry; free from paint wetting impairment substances
- ESD marking
- Flexible and lightweight non metallic safety shoe, casual sporty design
- Heel counter lining made of onMicro Suede for more durability and stability
- TPU heel counter for increased support, flexibility and comfort
Standards & Certifications
- Specifications Met
- S3S SR FO HI CI ESD
- ANSI Class
- ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
- Standards
- ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
設定
- Shoe Closure Type
- Lacing system
- Water Resistance
- Water Resistant Upper
- Product Line
- MTS Sporty Range
- Shoe Gender
- Unisex
オプション
- Shoe Color
- Black Blue
- Shoe Size : 4 to 16
- Outer Toe Cap Material : On Suede Microfiber
- Inner Toe Cap Material : Non-Metallic
- Shoe Liner Material : Artico lining
- Features & Benefits : Composite toe cap protects against impact and compression|DGUV insoles|Dual-density injected PU outsole – enhances grip, ultralight, oil resistant, slip resistant, HI-CI and silicone-free to meet painting requirements in the automotive industry; free from paint wetting impairment substances|ESD marking|Flexible and lightweight non metallic safety shoe, casual sporty design|Heel counter lining made of onMicro Suede for more durability and stability|TPU heel counter for increased support, flexibility and comfort
- Specifications Met : S3S SR FO HI CI ESD
- Shoe Closure Type : Lacing system
- Water Resistance : Water Resistant Upper
- Outsole Material : PU/PU
- Midsole Material : Non Metallic
- Tongue Material : Ondura Nilo
- Insole Material : Thermoformed PU foam
- Eyelet Material : Plastic
- Upper Material : Ondura Nilo
- Heel Material : TPU
- Product Line : MTS Sporty Range
- Shoe Gender : Unisex
- Shoe Color : Black Blue
- ANSI Class : ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
- Standards : ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン