shoes
Dingo
A mid cut safety boot designed to meet comfort and regular safety needs at work
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The dual density PU sole, specially designed in perfect alignment with the axis of the foot, the extra wide toecap and the front/rear shock-absorbers mean the Start Up Range offers comfort and safety at a great value. Dingo S3 of the Start Up Range is a mid cut safety boot design to meet comfort and regular safety shoes required at work.
Dingo S3
• Water resistant full supple leather upper
• Air System® lining offering good abrasion resistance, high absorptive capacity and antibacterial treatment
• Extra wide 200 Joules steel toecap
• Steel midsole
• Latex on foam insole
• Dual density PU outsole
Dimensions & Weight
- Shoe Size
- 37-47
Materials
- Inner Toe Cap Material
- Metallic
- Shoe Liner Material
- Ventilated lining
- Outsole Material
- PU PU
- Midsole Material
- Metallic
- Insole Material
- Latex on foam
- Upper Material
- Leather
- Welt Material
- Welt Material
Features & Benefits
- Features & Benefits
- Air System® lining offering good abrasion resistance, high absorptive capacity and antibacterial treatment
- Dual density PU outsole
- EN ISO 20345:2011 SRC
- Extra wide 200 joules steel toecap
- Latex on foam insole
- Steel midsole
- Water resistant full supple leather upper
Standards & Certifications
- Specifications Met
- S3 CI SRC
- ANSI Class
- S3 CI SRC
- Standards
- EN ISO 20345:2011
設定
- Shoe Closure Type
- Elastic with Pull on Loop
- Water Resistance
- Water resistant upper
- Product Line
- Start Up Range
- Shoe Gender
- Unisex
オプション
- Shoe Color
- Brown
Dimensions & Weight
- Shoe Size
- 37-47
Materials
- Inner Toe Cap Material
- Metallic
- Shoe Liner Material
- Ventilated lining
- Outsole Material
- PU PU
- Midsole Material
- Metallic
- Insole Material
- Latex on foam
- Upper Material
- Leather
- Welt Material
- Welt Material
Features & Benefits
- Features & Benefits
- Air System® lining offering good abrasion resistance, high absorptive capacity and antibacterial treatment
- Dual density PU outsole
- EN ISO 20345:2011 SRC
- Extra wide 200 joules steel toecap
- Latex on foam insole
- Steel midsole
- Water resistant full supple leather upper
Standards & Certifications
- Specifications Met
- S3 CI SRC
- ANSI Class
- S3 CI SRC
- Standards
- EN ISO 20345:2011
設定
- Shoe Closure Type
- Elastic with Pull on Loop
- Water Resistance
- Water resistant upper
- Product Line
- Start Up Range
- Shoe Gender
- Unisex
オプション
- Shoe Color
- Brown
- Shoe Size : 37-47
- Inner Toe Cap Material : Metallic
- Shoe Liner Material : Ventilated lining
- Features & Benefits : Air System® lining offering good abrasion resistance, high absorptive capacity and antibacterial treatment|Dual density PU outsole|EN ISO 20345:2011 SRC|Extra wide 200 joules steel toecap|Latex on foam insole|Steel midsole|Water resistant full supple leather upper
- Specifications Met : S3 CI SRC
- Shoe Closure Type : Elastic with Pull on Loop
- Water Resistance : Water resistant upper
- Outsole Material : PU PU
- Midsole Material : Metallic
- Insole Material : Latex on foam
- Upper Material : Leather
- Welt Material : Welt Material
- Product Line : Start Up Range
- Shoe Gender : Unisex
- Shoe Color : Brown
- ANSI Class : S3 CI SRC
- Standards : EN ISO 20345:2011
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン