/content/sps/jp/ja/search-results.html

    agile

    Runner Mid Blue Fast lacing system

    Runner Mid Blue with fast lacing system

    製品概要
    Workers need safe, yet comfortable footwear for long shifts to help keep them safe and prevent foot fatigue. That’s why we constructed Honeywell Agile with a flexible and lighter design. Influenced by the look and feel of sports shoes, we built this range with an ergonomic design that mimics the foot’s natural movement.

    Runner Mid Blue Fast lacing system S3 SRC ESD
    • Mid-cut style
    • Lighter composite, fiberglass toecap
    • Flexible Nylon textile with TPU film upper
    • Fast lacing dial
    • 3D Mesh lining
    • EVA midsole and rubber outsole
    • Patent-pending Wear-off indicators
    • EN 61340-5-1:2016 - ESD marking (electrical resistance)
    • EN ISO 20345:2011 S3 SRC ESD
    • Two DGUV 112-191 certified insock
    • Premium antibacterial insock
    仕様

    Standards & Certifications

    • ANSI Class
      • S3 SRC ESD HRO
    • Standards
      • EN ISO 20345:2011
    • Specifications Met
      • S3 SRC ESD HRO

    設定

    • Water Resistance
      • Water resistant upper
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Fast lacing system
    • Product Line
      • Agile Runner

    Materials

    • Upper Material
      • Flexible Nylon textile with TPU film upper
    • Shoe Liner Material
      • 3D Mesh
    • Outsole Material
      • Rubber
    • Midsole Material
      • Non-Metallic
    • Insole Material
      • EVA
    • Inner Toe Cap Material
      • Composite

    Dimensions & Weight

    • Shoe Size
      • 35-49

    オプション

    • Shoe Color
      • Blue

    Features & Benefits

    • Features & Benefits
      • 3D Mesh lining
      • EN 61340-5-1:2016 - ESD marking (electrical resistance)
      • EN ISO 20345:2011 S3 SRC ESD
      • EVA midsole and rubber outsole
      • Fast lacing dial
      • Flexible Nylon textile with TPU film upper
      • Lighter composite, fiberglass toecap
      • Mid-cut style
      • Patent-pending Wear-off indicators
      • Premium antibacterial insock
      • Two DGUV 112-191 certified insock

    Standards & Certifications

    • ANSI Class
      • S3 SRC ESD HRO
    • Standards
      • EN ISO 20345:2011
    • Specifications Met
      • S3 SRC ESD HRO

    設定

    • Water Resistance
      • Water resistant upper
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Fast lacing system
    • Product Line
      • Agile Runner

    Materials

    • Upper Material
      • Flexible Nylon textile with TPU film upper
    • Shoe Liner Material
      • 3D Mesh
    • Outsole Material
      • Rubber
    • Midsole Material
      • Non-Metallic
    • Insole Material
      • EVA
    • Inner Toe Cap Material
      • Composite

    Dimensions & Weight

    • Shoe Size
      • 35-49

    オプション

    • Shoe Color
      • Blue

    Features & Benefits

    • Features & Benefits
      • 3D Mesh lining
      • EN 61340-5-1:2016 - ESD marking (electrical resistance)
      • EN ISO 20345:2011 S3 SRC ESD
      • EVA midsole and rubber outsole
      • Fast lacing dial
      • Flexible Nylon textile with TPU film upper
      • Lighter composite, fiberglass toecap
      • Mid-cut style
      • Patent-pending Wear-off indicators
      • Premium antibacterial insock
      • Two DGUV 112-191 certified insock
    • ANSI Class : S3 SRC ESD HRO
    • Water Resistance : Water resistant upper
    • Upper Material : Flexible Nylon textile with TPU film upper
    • Standards : EN ISO 20345:2011
    • Specifications Met : S3 SRC ESD HRO
    • Shoe Size : 35-49
    • Shoe Liner Material : 3D Mesh
    • Shoe Gender : Unisex
    • Shoe Color : Blue
    • Shoe Closure Type : Fast lacing system
    • Product Line : Agile Runner
    • Outsole Material : Rubber
    • Midsole Material : Non-Metallic
    • Insole Material : EVA
    • Inner Toe Cap Material : Composite
    • Features & Benefits : 3D Mesh lining|EN 61340-5-1:2016 - ESD marking (electrical resistance)|EN ISO 20345:2011 S3 SRC ESD|EVA midsole and rubber outsole|Fast lacing dial|Flexible Nylon textile with TPU film upper|Lighter composite, fiberglass toecap|Mid-cut style|Patent-pending Wear-off indicators|Premium antibacterial insock|Two DGUV 112-191 certified insock
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list