/content/sps/jp/ja/search-results.html

    hearing protection accessories

    QUIETPRO

    Intelligent Hearing Protection & Communication System (Military)

    製品概要
    Safe: smart hearing: a soldier’s tactical advantage
    Imagine the danger created for soldiers who have suffered hearing damage as a result of exposure to weapons fire or an IED explosion: and are unable to hear commands or incoming fire. If their hearing is impaired: they and their platoon are at a higher risk of not clearly hearing communications or incoming enemy fire.

    The QUIETPRO® QP400 intelligent hearing protection and communication system from Honeywell turns that potential impairment into a tactical weapon. It transforms a soldier’s hearing from a point of vulnerability to a tactical advantage.

    Based on combat-proven technology: QUIETPRO QP400 is the only intelligent hearing protection and communication system that provides smart personal hearing protection: enhancement: and clear communication throughout the full spectrum of training and deployment operations.

    With QUIETPRO QP400: leaders can feel confident that their soldiers maintain full combat hearing readiness before: during: and after deployment: and have an increased quality of life well after service.

    Clearest communication and speech intelligibility even in high noise.
    Connected to tactical radios and other comms platforms: QUIETPRO QP400 allows soldiers to communicate without compromising listening quality: even under high-noise situations. It also enables soldiers to speak at a normal level and be heard without picking up environmental noises or compromising speech intelligibility — especially in covert operations.

    Always listening: always on.
    QUIETPRO QP400’s bionic hearing expands soldiers’ personal situational awareness: understanding: and communication by adapting to changing noise and enhancing their hearing by amplifying external sounds. A soldier can detect immediate threats in sensitive operations and at further distances: assess rapidly changing environments and potential threats: and make smarter decisions about actions in combat.

    Flexible: smart radio communications.
    On foot patrol: mounted in a vehicle: or in the air: QUIETPRO QP400 provides full jump-on/plug-in transition throughout all mobility platforms. In fact: QUIETPRO QP400 adapts to the widest range of radio and comms platforms: maintaining simultaneous connections to personal and mounted radios: keeping soldiers networked and connected during all stages of their mission.

    Features & Benefits:
    • Clear radio communications: enhancing verbal commands and warnings
    • Face-to-face conversation in high noise environments at normal levels
    • Environmental sounds: including enemy movement or activity: such as footsteps: snapping twigs: absence of birdsong: cocking weapons: etc.
    • Quick connection/disconnection cables that allow speedy: flexible connection to personal and vehicle comms
    • Optimum radio interface configuration that adapts to a wide range of available radios
    • Four-channel/intercom capability via smart comms hub with dedicated mobility port: that routes audio to connect up to four separate communication channels from tactical radios or mobility platform intercom systems simultaneously
    • New ergonomic design with push-button interface. Cabling on one side eliminates excess connections
    • Can be used with mobile telephones: handsets: personal listening devices: and other systems that need to present clear audio to the soldier
    仕様

    その他

    • Dosimetry
      • No
    • Noise Reduction Technologies
      • Yes
    • Voice Menu Interface
      • Yes / Multiple Languages
    • Display Included
      • No
    • Audio Routing
      • Yes

    その他

    • Dosimetry
      • No
    • Noise Reduction Technologies
      • Yes
    • Voice Menu Interface
      • Yes / Multiple Languages
    • Display Included
      • No
    • Audio Routing
      • Yes
    • Dosimetry : No
    • Noise Reduction Technologies : Yes
    • Voice Menu Interface : Yes / Multiple Languages
    • Display Included : No
    • Audio Routing : Yes
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list