electronic earmuffs
Sync® Wireless Impact
Connect wirelessly and communicate naturally in high noise environmentsSNR 30
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
&bull: HEAR THROUGH FUNCTION with built-in microphones allows to stay aware of the surrounding sounds and to avoid sense of isolation.
Sound amplification increases communication and awareness of the surroundings&ndash: employees can hear alarms/warning signals, co-workers&rsquo: voices.
&bull: IMPACT TECHNOLOGY limits any high noise to a safe level of 82 dB
&bull: EASY TO USE VOLUME AND PUSH BUTTONS
- Easy to access turning knobs for hear through and music volume
- Push buttons for answering calls and audio file track control : easy to find and to operate with gloves
&bull: BLUETOOTH TECHNOLOGY allows the user to connect wirelessly to a mobile device to answer calls or stream music when working, avoiding the hassle of cables (SW 4.1 compliant)
- Low power consumption
- Supported Bluetooth profiles: Hands Free Profile, Headset Profile,
- Clear voice pick-up
- Voice dial function (SIRI or Google Voice)
&bull: Robust noise cancelling boom microphone with windsock (replacable)
&bull: Flexible boom microphone to be able to remove it from in front the mouth, when not in use and Kevlar reinforced cable for increased durability
&bull: HARD HAT VERSION Compatible with top selling hard hats.
&bull: Battery lid easy to remove and secured to the cup
&bull: Long battery lifetime (2AA), with battery indication LED
&bull: Durable design withstand rough handling
&bull: Increased headband size to fit a larger group of users
&bull: Comfortable headband design with uniform pressure
&bull: Side tone for outgoing communication
その他
- Care and Maintenance
- see overview tab
- Single Number Rating
- 30 decibel
- Product Family
- Sync®
- High Visibility
- NO
- Headband Material
- Steel wire, EVA, PVC, Textile
- Ear Shell Material
- ABS
- Dielectric
- NO
その他
- Care and Maintenance
- see overview tab
- Single Number Rating
- 30 decibel
- Product Family
- Sync®
- High Visibility
- NO
- Headband Material
- Steel wire, EVA, PVC, Textile
- Ear Shell Material
- ABS
- Dielectric
- NO
- Care and Maintenance : see overview tab
- Single Number Rating : 30 decibel
- Product Family : Sync®
- High Visibility : NO
- Headband Material : Steel wire, EVA, PVC, Textile
- Ear Shell Material : ABS
- Dielectric : NO
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン