electronic earmuffs
Sync Wireless Electo
Sync Wireless Electo
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Key Features
- Radio volume does not exceed 82 dB
- Sound amplification allows wearers to hear important communication – alarms/warning signals, co-workers’ voices
- Directionally placed stereo microphones amplify and enhance sound for more natural hearing
- Separate controls for sound amplification and radio volume
- Snap-in ear cushions make replacement quick and easy
Recommended Industries/Use
- Wind Energy
Hazards
- Noise
Regulations
- 29 CFR 1910.95 - OSHA Occupational Noise Exposure (US)
- ANSI S3.19-1974 - Attenuation Test Protocol (US)
- Part II, (R.S.C. 1985, c. L-2) - Canada Labour Code
- Z94.2-1994 - Attenutation Test Protocol (CAN)
- 2003/10/EC - EU Hearing Directive
- 89/686/EEC - EU Directive/PPE
- NOHSC: 1007 (2000) - National Standard for Occupational Noise (AUS/NZ)
- NR 15 - Security and Health of Work, Annexes 1 and 2, n°3.214/1978 - Occupational Noise Regulations (BR)
- ANSI S12.6/1997 - Method B - Attenuation Test Protocol (BR)
Historical Brand
Warranty Information
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン