/content/sps/jp/ja/search-results.html
    この地域では、グローバル検索機能に一時的な問題が発生しています。"United States - English"地域を選択して、そちらで検索を続行してください。

    electronic earmuffs

    Sync® Wireless

    Protection from hazardous noise while keeping you connected to what matters. Connectivity with a mobile device via Bluetooth®, SNR 32 dB.

    製品概要
     
    • Easy push button connectivity pair with mobile device via Bluetooth®
    • Volume control buttons
    • Patented Air Flow Control technology reduces sound across all frequencies without increasing earcup size or weight; includes multiple attenuation levels
    • Flashing colored lights to indicate different settings
    • Robust boom mic, for rugged industrial use
    • Boom mic with windsock, for voice clarity in high noise environments
    • Micro USB charging cable & wall charger included (full length of charge time is ~5 hours)
    • Lithium-Ion battery built in with 12+ hours of batter life while streaming
    • NRR: 25, SNR: 32, Canada Class A(L), SLC 80: 31 Class 5
     
    Earmuff Fitting & Maintenance Recommendations
     
    Selection:
    • Avoid overprotection in minimal noise environments – in selecting the best earmuff for your situation, consider noise levels and your need to communicate with co-workers or hear warning signals on the job
    Inspect & wear:
    • Read and follow all earmuff fitting instructions
    • Remove all hair underneath ear cushions.
    Hygiene & maintenance:
    • Regularly inspect earcups and ear cushions for cracks and leaks – discard if earcups are visibly damaged or compromised
    • Clean earcups and ear cushions regularly with mild soap and water
    • Replace ear cushions and foam inserts every 6-8 months under normal wear, every 3-4 months with heavy use or in humid/extreme climates
    Improper fit of this device will reduce its effectiveness in attenuating noise. Refer to instructions on package for proper fit.
     
    Recommended Industries/Use
     
    Agriculture, Chemical, Construction, Fire Protection, Forestry, Government, Law Enforcement, Manufacturing, Medical, Military, Mining, Municipal Services, Oil and Gas, Pharmaceutical, Steel and Metals, Transportation, Utilities, Welding
     
    仕様

    その他

    • Canada Class
      • A(L)
    • Single Number Rating
      • 32 decibel
    • SLC80 Rating
      • 31 Class 5
    • Product Family
      • Sync®
    • Noise Reduction Rating
      • 25 decibel
    • High Visibility
      • NO
    • Headband Material
      • Steel wire, EVA, PVC, Textile
    • Ear Shell Material
      • ABS
    • Dielectric
      • NO
    • Care and Maintenance
      • see overview tab

    その他

    • Canada Class
      • A(L)
    • Single Number Rating
      • 32 decibel
    • SLC80 Rating
      • 31 Class 5
    • Product Family
      • Sync®
    • Noise Reduction Rating
      • 25 decibel
    • High Visibility
      • NO
    • Headband Material
      • Steel wire, EVA, PVC, Textile
    • Ear Shell Material
      • ABS
    • Dielectric
      • NO
    • Care and Maintenance
      • see overview tab
    • Canada Class : A(L)
    • Single Number Rating : 32 decibel
    • SLC80 Rating : 31 Class 5
    • Product Family : Sync®
    • Noise Reduction Rating : 25 decibel
    • High Visibility : NO
    • Headband Material : Steel wire, EVA, PVC, Textile
    • Ear Shell Material : ABS
    • Dielectric : NO
    • Care and Maintenance : see overview tab
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list