/content/sps/jp/ja/search-results.html

    electronic earmuffs

    Sync® Stereo

    Sync® Stereo Earmuffs are designed to provide superior stereo sound quality; use as passive hearing protector or as stereo earmuffs; no volume knobs or power switches to coordinate nor batteries to replace.

    製品概要
    • Patented Air Flow Control technology reduces sound across all frequencies without increasing earcup size or weight; includes multiple attenuation levels
    • Lightweight earcup design and padded headband with reinforced fork slides provide comfortable all-day wear at work
    • Snap-in ear cushions allow for easy maintenance and replacement; includes 3.5 mm AUX input jack and connection cable for use with any mp3 player or mobile device
    • NRR: 25, SNR: 31, Canada Class (L)

    Earmuff Fitting & Maintenance Recommendations

    Selection:
    • Avoid overprotection in minimal noise environments – in selecting the best earmuff for your situation, consider noise levels and your need to communicate with co-workers or hear warning signals on the job
    Inspect & wear:
    • Read and follow all earmuff fitting instructions
    • Remove all hair underneath ear cushions.
    Hygiene & maintenance:
    • Regularly inspect earcups and ear cushions for cracks and leaks – discard if earcups are visibly damaged or compromised
    • Clean earcups and ear cushions regularly with mild soap and water
    • Replace ear cushions and foam inserts every 6-8 months under normal wear, every 3-4 months with heavy use or in humid/extreme climates
    Improper fit of this device will reduce its effectiveness in attenuating noise. Refer to instructions on package for proper fit.

    Recommended Industries/Use

    Agriculture, Chemical, Construction, Fire Protection, Forestry, Government, Law Enforcement, Manufacturing, Medical, Military, Mining, Municipal Services, Oil and Gas, Pharmaceutical, Steel and Metals, Transportation, Utilities, Welding.
    仕様

    その他

    • Canada Class
      • (L)
    • Single Number Rating
      • 31 decibel
    • Product Family
      • Sync®
    • Noise Reduction Rating
      • 25 decibel
    • High Visibility
      • NO
    • Headband Material
      • Steel wire, EVA, PVC, Textile
    • Ear Shell Material
      • ABS
    • Dielectric
      • NO
    • Care and Maintenance
      • see overview tab

    その他

    • Canada Class
      • (L)
    • Single Number Rating
      • 31 decibel
    • Product Family
      • Sync®
    • Noise Reduction Rating
      • 25 decibel
    • High Visibility
      • NO
    • Headband Material
      • Steel wire, EVA, PVC, Textile
    • Ear Shell Material
      • ABS
    • Dielectric
      • NO
    • Care and Maintenance
      • see overview tab
    • Canada Class : (L)
    • Single Number Rating : 31 decibel
    • Product Family : Sync®
    • Noise Reduction Rating : 25 decibel
    • High Visibility : NO
    • Headband Material : Steel wire, EVA, PVC, Textile
    • Ear Shell Material : ABS
    • Dielectric : NO
    • Care and Maintenance : see overview tab
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list