/content/sps/jp/ja/search-results.html

    electronic earmuffs

    Sync® Radio

    Sync Radio Earmuffs are designed to provide an optimal attenuation across all frequencies without increasing earcup size or weight. Equipped with digital AM/FM tuning automatically searching for radio stations.

    製品概要
    • Digital AM/FM tuning with LCD display automatically searches for radio stations
    • Maximum volume output of FM radio at 82 dBA
    • 10 pre-set stations and volume memory can be personalized for each worker
    • Clean, crisp digital radio reception and high-fidelity stereo sound quality will keep workers in tune throughout their workday
    • Lightweight slim earcup and padded headband design are more comfortable to wear during the workday
    • Features patented Air Flow Control™ technology for optimal attenuation across all frequencies without increasing earcup size or weight
    • Snap-in ear cushions for easy maintenance and replacement
    • Includes 3.5mm aux input cable
    • NRR: 25, SNR: 29, Canada Class A(L)

    Earmuff Fitting & Maintenance Recommendations

    Selection:
    • Avoid overprotection in minimal noise environments – in selecting the best earmuff for your situation, consider noise levels and your need to communicate with co-workers or hear warning signals on the job
    Inspect & wear:
    • Read and follow all earmuff fitting instructions
    • Remove all hair underneath ear cushions.
    Hygiene & maintenance:
    • Regularly inspect earcups and ear cushions for cracks and leaks – discard if earcups are visibly damaged or compromised
    • Clean earcups and ear cushions regularly with mild soap and water
    • Replace ear cushions and foam inserts every 6-8 months under normal wear, every 3-4 months with heavy use or in humid/extreme climates
    Improper fit of this device will reduce its effectiveness in attenuating noise. Refer to instructions on package for proper fit.

    Recommended Industries/Use

    Agriculture, Chemical, Construction, Fire Protection, Forestry, Government, Law Enforcement, Manufacturing, Medical, Military, Mining, Municipal Services, Oil and Gas, Pharmaceutical, Steel and Metals, Transportation, Utilities, Welding.
    仕様

    その他

    • Canada Class
      • A(L)
    • Single Number Rating
      • 29 decibel
    • Product Family
      • Sync®
    • Noise Reduction Rating
      • 25 decibel
    • High Visibility
      • YES, selected SKUs
    • Headband Material
      • Steel wire, EVA, PVC, Textile
    • Ear Shell Material
      • ABS
    • Dielectric
      • NO
    • Care and Maintenance
      • see overview tab

    その他

    • Canada Class
      • A(L)
    • Single Number Rating
      • 29 decibel
    • Product Family
      • Sync®
    • Noise Reduction Rating
      • 25 decibel
    • High Visibility
      • YES, selected SKUs
    • Headband Material
      • Steel wire, EVA, PVC, Textile
    • Ear Shell Material
      • ABS
    • Dielectric
      • NO
    • Care and Maintenance
      • see overview tab
    • Canada Class : A(L)
    • Single Number Rating : 29 decibel
    • Product Family : Sync®
    • Noise Reduction Rating : 25 decibel
    • High Visibility : YES, selected SKUs
    • Headband Material : Steel wire, EVA, PVC, Textile
    • Ear Shell Material : ABS
    • Dielectric : NO
    • Care and Maintenance : see overview tab
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list