electronic earmuffs
Sync® Electo
The Sync™ Electo earmuff is designed to provide an optimal attenuation across all frequencies without increasing earcup size or weight. Equipped with digital AM/FM tuning and hear through function.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Digital FM tuning with LCD display
- High quality FM reception, 10 station memory presets
- Audio input: jack 3.5 mm, cable included
- Radio and audio volume does not exceed 82 dB
- Sound amplification allows wearers to hear important communication
- Directionally placed stereo microphones amplify and enhance sound for more natural hearing
- Separate controls for sound amplification and radio volume
- Lightweight design provides all-day comfort
- Reinforced fork slides for easy and comfortable fit
- Features patented Airflow Control Technology - snap-in ear cushions make replacement quick and easy
- NRR: 25, SNR: 29, Canada Class L(headband); B(L)(helmet)
Earmuff Fitting & Maintenance Recommendations
Selection:
- Avoid overprotection in minimal noise environments – in selecting the best earmuff for your situation, consider noise levels and your need to communicate with co-workers or hear warning signals on the job
- Read and follow all earmuff fitting instructions
- Remove all hair underneath ear cushions.
- Regularly inspect earcups and ear cushions for cracks and leaks – discard if earcups are visibly damaged or compromised
- Clean earcups and ear cushions regularly with mild soap and water
- Replace ear cushions and foam inserts every 6-8 months under normal wear, every 3-4 months with heavy use or in humid/extreme climates
Recommended Industries/Use
Agriculture, Chemical, Construction, Fire Protection, Forestry, Government, Law Enforcement, Manufacturing, Medical, Military, Mining, Municipal Services, Oil and Gas, Pharmaceutical, Steel and Metals, Transportation, Utilities, Welding.
その他
- Dielectric
- NO
- Noise Reduction Rating
- 25 decibel
- Single Number Rating
- 29 decibel
- Care and Maintenance
- see overview tab
- Ear Shell Material
- ABS
- Headband Material
- Steel wire, EVA, PVC, Textile
- High Visibility
- NO
- Product Family
- Sync®
- Canada Class
- L(headband); B(L)(helmet)
その他
- Dielectric
- NO
- Noise Reduction Rating
- 25 decibel
- Single Number Rating
- 29 decibel
- Care and Maintenance
- see overview tab
- Ear Shell Material
- ABS
- Headband Material
- Steel wire, EVA, PVC, Textile
- High Visibility
- NO
- Product Family
- Sync®
- Canada Class
- L(headband); B(L)(helmet)
- Dielectric : NO
- Noise Reduction Rating : 25 decibel
- Single Number Rating : 29 decibel
- Care and Maintenance : see overview tab
- Ear Shell Material : ABS
- Headband Material : Steel wire, EVA, PVC, Textile
- High Visibility : NO
- Product Family : Sync®
- Canada Class : L(headband); B(L)(helmet)
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン