electronic earmuffs
Sync®
Play it. Safe.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
Protection
- Volume Management Technology manages output volume from portable audio devices at 82 dBA
- Provides ideal protection from most low to medium hazardous noise levels
- Ideal for use at work and at home Productivity
- No volume knobs or power switches to coordinate nor batteries to replace
- Includes 3.5mm input cable: plugs into most MP3 players: mobile phones: and other personal audio devices
- Technologically advanced acoustical bass chamber enhances bass sounds that are typically sacrificed in a stereo earmuff
- Balanced sound across frequencies eliminates the need to “crank up” the volume
- On-par sound quality of many professional and high-end personal stereo headphones
- Sleek diamond pattern headband looks cool: easy to clean
- Reinforced fork slides with handholds for easy and comfortable fit
- Use as passive hearing protector or as stereo earmuffs
- Ease of use is enhanced by maintaining volume and power control through the external device
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン