/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    earplugs

    Refill Bag

    It's All about Choice.

    製品概要
    To ensure sufficient stock of suitable hearing protectors is available: Howard Leight offers two convenient ways to keep your dispenser full. Choose pre-filled canisters of 400 earplugs: or zip top bags of 200 earplugs to refill the dispenser.

    Earplug dispensers offer a cost-effective solution to outfitting many workers with hearing protection: saving money while eliminating waste. The canisters are a level 7 blow-molded recyclable plastic: which can be recycled just like a water bottle: making it an economic benefit. To be more environmentally friendly: choose the zip top bag of earplugs: and refill your stock by reusing the canister.

    REFILL & ASSEMBLY
    • Step 1: Remove canister from dispenser base. Turn upside-down and then remove canister lid. Refill canister with bag of Howard Leight disposable earplugs.
    • Step 2: Once canister is full (up to 400 ear plugs): snap canister lid back onto canister. You will hear a click sound to assure it is back in place.
    • Step 3: Flip canister right side up and gently insert back into dispenser base. Arms of dispenser base will click when canister is properly inserted
    Features & Benefits:
    • Zip Top Bags of 200 prs per bag (10 bags per case)
    • Canister can be refilled using the zip bags
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    FF-LS4-REFILL
    https://s7d1.scene7.com/is/image/Honeywell65/1013047-hon-laserlite-refill-bag-dispenser-hl400
    FF-LS4-REFILL
    https://s7d1.scene7.com/is/image/Honeywell65/1013047-hon-laserlite-refill-bag-dispenser-hl400
    MM-LS4-REFILL
    https://s7d1.scene7.com/is/image/Honeywell65/1013047-hon-laserlite-refill-bag-dispenser-hl400
    MM-LS4-REFILL
    https://s7d1.scene7.com/is/image/Honeywell65/1013047-hon-laserlite-refill-bag-dispenser-hl400