/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    earplugs

    FirmFit

    FirmFit® earplugs

    製品概要

    FirmFit earplugs the more comfortable the earplug, the longer they’ll wear it. FirmFit is a classical cylinder-shaped plug redesigned for comfort you can feel.

    40% Softer: You can feel that Firm Fit is softer than other cylinder shape earplugs when you hold it.
    29% Less Pressure: Firm Fit exerts less expansion pressure on the ear canal than other cylinder shape earplugs.
    Greater Protection: With an NRR of 30 dB, Firm Fit provides excellent protection in most medium-to-high noise environments.

    Easy to insert: Requires less pressure to roll down. Slow recovery rate gives you plenty of time to correctly insert in ear canal.

    Easy to see: Distinct warning orange color makes compliance checks easy.
    Available in uncorded and corded versions as well as multiple dispenser refills; corded dispenser & refills Coming Soon!

    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list