/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    earplugs

    Clarity® Earplug

    Enhanced Communication

    製品概要
    Howard Leight's new Clarity earplug improves worker safety and communication by blocking hazardous noise while voice and signal frequencies can be heard more naturally. Clarity’s multi-material design with translucent stem helps to manage the transmission of sound frequencies through the earplug and ear canal. Plus: its low attenuation provides ideal protection for workers exposed to low levels of hazardous noise: eliminating risk of overprotection in marginal noise environments and additional hazards in the workplace.

    Features & Benefits:
    • Minimizes employee isolation by enhancing communication
    • Patented SMT (Sound Management Technology) filter technology uniformly attenuates low: mid: and high frequencies while higher frequencies (voice: signals: alarms) can be heard more naturally
    • Low attenuation ideal for marginal noise environments of 95 dB or lower: preventing overprotection and improving overall worker safety and compliance
    • Patented quadruple SoftFlange™ design creates comfortable seal in the ear canal for all-day comfort
    • Two sizes fine-tune fit for personal comfort and safety
    • Cord Adjuster adapts length to suit personal preference or application
    • Woven cord reduces sound transmission when earplugs are worn
    • Reusable case with hook allows wearers to attach to belt loop: apron: bag or other work tools
    • Snap-in ear cushions make replacement quick and easy
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list