/content/sps/jp/ja/search-results.html

    earplugs

    AirSoft® multiple-use earplugs Retail

    AirSoft Corded Multiple-Use Earplugs - 2 Pair With Carrying Case: Optimized for Comfort

    製品概要
    With a Noise Reduction Rating of 27: Howard Leight by Honeywell AirSoft Flanged Corded Reusable Shooting Earplugs offer unparalleled hearing protection for shooting in a multiple-use earplug. These earplugs feature a unique: four-flange design that creates a better seal in the ear without that “plugged up” feeling you can get with other earplugs. This is attributable to the noise-blocking fins: which form low-pressure air pockets in your ear canal. The result is more comfortable: more dependable earplugs. The firm stem and tapered design makes for easy insertion and removal. These shooting earplugs also come with a high-visibility cord and convenient carrying case to help prevent loss or misplacement. 2 pairs of earplugs per pack.
    • OPTIMAL COMFORT: Advanced four-flange design creates air pockets that reduce the pressure in the ear canal to eliminate 'plugged up' feeling common to other shooting earplugs: flanges are soft for more comfort
    • NRR 27 FOR UNPARALLELED PROTECTION: Four internal noise-blocking fins create an interlocking: noise-blocking barrier for a 27 Noise Reduction Rating (NRR): the highest attenuation in multiple-use earplugs
    • SUPERIOR FIT: Flanges are rounded to conform to the shape of the ear canal: earplug shape is tapered and elongated to mirror the shape of the ear canal as it narrows internally
    • CORDED CONVENIENCE: The red polycord drapes easily around neck when earplugs are not in use: helps keep earplugs clean and prevent loss or misplacement
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list