hard hats
Logo Bump Caps 4
Logo Bump Caps 4
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• Created to be lighter, cooler, more comfortable and provide an enhanced field of view
• Polypropylene shell for enhanced protection against contact with stationary objects
• Reflective side and back panels plus the front piping allow the bump cap to reflect light, providing increased visibility and improved safety
• Optional chin strap - even more protection, preventing the bump cap from falling off
• Internal ultra-soft foam, made of Polyurethane, provides extra comfort for extended wear
• Lightweight – 0.4lb - eliminating neck fatigue and increasing productivity
• Nylon mesh panels on the sides for maximum ventilation, whether you work indoors or outdoors
• Velcro® back closure adjustment for multiple head sizes (54 cm to 59 cm/6¾ to 7½ head circumference)
• New classy and sleek design protects against contact with stationary objects without sacrificing style
• Short peak brim (2.16 in) for better field of view
• Hand washable cap - the shell cover is made of fabric (35% Cotton/ 65% Polyester)
• Available in five vibrant colors: red, blue, gray, black and orange
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン