hard hats
Fibre-Metal E2 SwingStrap
The most sophisticated head protection system available
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
They are the only hats and caps that combine the exceptional comfort of a 360° padded sweatband with the head hugging stability and easy adjustment of a ratchet headband.
When a welding helmet: faceshield or goggle are mounted on SuperEight™ SwingStrap™ hard hats: workers can convert their cap from the normal wearing position (and back) with the patented SwingStrap™ without having to remove: reverse and reinstall the suspension headband.
- Thermoplastic cap style hard hat with Fibre-Metal® smooth crown design
- The technically-advanced SuperEight suspension balances and spreads weight over a wide area for added comfort and impact protection
- Available in a wide range of popular colors and full graphic designs
- Meets ANSI Z89.1-2014 Type 1: Class E: G: or C in both forward and reverse donning
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン