hard hats
Fibre Metal Climbing Style Helmet - Full Brim, Vented Class C
The new Climbing Style Helmet is a Type II, Class E Helmet that offers a style alternative for Head Protection.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features and benefits:
- Liquid crystal polymer (LCP) yarn in the six strap, eight-point suspension system delivers a key benefit: they disperse force transferred from the shell to the user.
- Non-Newtonian foam combined with a traditional EPS foam liner. In case of a significant impact, the molecules in this proprietary material bond together to form a firm surface which provides an optimized balance of force mitigation and weight-impact minimization.
- Compatible with a wide range of safety accessories.
- One-way moisture transfer and fast-dry chin strap help elevate user comfort in high-temperature work environments, accelerating sweat evaporation for a dry and comfortable feel.
- Available in ventilated and non-ventilated in a range of colors.
その他
- Brim
- Full Brim
- Custom Imprints Available
- Yes
- Suspension Adjustment
- Ratchet Suspension
- Sweatband Available
- Yes
- Accessory Slots
- Yes
- Shell Material
- HDPE
- Product Family
- Fibre Metal Climbing Style Helmet
- Compatibility
- with HON accessories
- Canada Class
- Type II
- Shell Color
- Mulitple
- Liner Type
- Non-Newtonian foam combined with a traditional EPS foam liner
- Dielectric
- Class E Dielectric Protection for non-vented helmets
- Standards
- ANSI/CSA
- Chinstrap
- Yes
- ANSI Type
- Type II Protection
- Vented
- Optional
その他
- Brim
- Full Brim
- Custom Imprints Available
- Yes
- Suspension Adjustment
- Ratchet Suspension
- Sweatband Available
- Yes
- Accessory Slots
- Yes
- Shell Material
- HDPE
- Product Family
- Fibre Metal Climbing Style Helmet
- Compatibility
- with HON accessories
- Canada Class
- Type II
- Shell Color
- Mulitple
- Liner Type
- Non-Newtonian foam combined with a traditional EPS foam liner
- Dielectric
- Class E Dielectric Protection for non-vented helmets
- Standards
- ANSI/CSA
- Chinstrap
- Yes
- ANSI Type
- Type II Protection
- Vented
- Optional
- Brim : Full Brim
- Custom Imprints Available : Yes
- Suspension Adjustment : Ratchet Suspension
- Sweatband Available : Yes
- Accessory Slots : Yes
- Shell Material : HDPE
- Product Family : Fibre Metal Climbing Style Helmet
- Compatibility : with HON accessories
- Canada Class : Type II
- Shell Color : Mulitple
- Liner Type : Non-Newtonian foam combined with a traditional EPS foam liner
- Dielectric : Class E Dielectric Protection for non-vented helmets
- Standards : ANSI/CSA
- Chinstrap : Yes
- ANSI Type : Type II Protection
- Vented : Optional
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
ブローシャ―
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン