/content/sps/jp/ja/search-results.html

    protective sleeves

    Steel rPET Sleeves

    Grey knitted cut protection sleeve made from HPPE, steel fibre & recycled PET

    製品概要
    Honeywell sleeves knitted with HPPE and steel fibre with cut protection level E/A5 and tear resistance level 4 is highly effective in preventing cut & abrasion injuries. The fibre composition is low-linting, which makes these sleeves an excellent choice for industries where product protection and cleanliness is important.
    Made with recycled polyester yarn.

    Features & Benefits:
    • Sleeves are soft and can stretch to fit most arm sizes
    • Elastic on the top and with knit wrist for better fit
    • Available in two lengths, with and without thumb hole
    • Provide extra coverage on the wrist and forearm – perfectly to be combined with cut protection gloves
    • Thumbholes are helpful in keeping sleeves in place when pulling on gloves, or for added protection on wrist and palm
    • HPPE composition is softer, more comfortable, and with greater tensile strength than aramide fibers
    • Those HPPE Sleeves with Spandex can better be worn repeatedly with less sagging than aramide sleeves
    • Free from glass-fibre
    • Dark grey colour is well suited for working in dirty environments and allows for longer service life

    Applications:
    Forearm protection for handling abrasive or sharp objects
    • Handling of metal sheets, blades, glass, steel bars & sheets, paper & cardboard, cables, etc.
    • Recycling
    • Knife Sharpening
    • Finishing in plastics industry
    仕様

    その他

    • • ANSI
      • ANSI/ISEA-105
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Nylon, PEHD, Spandex, Steel Fiber, PET
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Size
      • Universal
    • • Shape elements
      • Sleeve, Mechanical, Knitted, Supported
    • • Risk
      • Mechanical, Liquid
    • • RSE (beta) (beta)
      • Recycled fiber
    • • Product reference
      • NFDS16N / CTSSN-18xx
    • • Product kind
      • Sleeve
    • • Pierce resistance
      • 2
    • • Other norms
      • CE category
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 405-466
    • • Honeywell Applications
      • Mechanical engineering, machining, Automotive industry, Finishing, Foundry, Industry, Manufacturing, Mechanical industry, Metallurgy and steel works, Steelworks, Waste disposal
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Not glove
    • • Glove kind
      • Not glove
    • • Glove family
      • Sleeve
    • • Glove big family
      • Not glove
    • • Gauge
      • 15
    • • EN 388:2016
      • 2X42E
    • • EN 388
      • 2X42E
    • • Cut-iso
      • E
    • • Cut mix (ABCDDEF ou 12345)
      • E
    • • Cut hand
      • Cut E
    • • Cut
      • X
    • • Colors of the gloves
      • Grey
    • • Coating
      • Uncoated
    • • CE category
      • Category 2
    • • Brand
      • PIP Global
    • • Arm level protection
      • Elbow cuff (<= 500mm)
    • • Abrasion
      • 2
    • • ANSI Puncture
      • 3
    • • ANSI Abrasion (ASTM D3389-05)
      • 1
    • • ANSI (cut)
      • A5
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture

    その他

    • • ANSI
      • ANSI/ISEA-105
    • • Year EN 388
      • 2016
    • • Weft yarn
      • Nylon, PEHD, Spandex, Steel Fiber, PET
    • • Tightness level
      • Fully breathable
    • • Tear
      • 4
    • • Support material
      • Weft yarn
    • • Size
      • Universal
    • • Shape elements
      • Sleeve, Mechanical, Knitted, Supported
    • • Risk
      • Mechanical, Liquid
    • • RSE (beta) (beta)
      • Recycled fiber
    • • Product reference
      • NFDS16N / CTSSN-18xx
    • • Product kind
      • Sleeve
    • • Pierce resistance
      • 2
    • • Other norms
      • CE category
    • • Normes EN
      • EN 388 : Mechanical protection
    • • Manufacturer
      • Honeywell
    • • Length (mm)
      • 405-466
    • • Honeywell Applications
      • Mechanical engineering, machining, Automotive industry, Finishing, Foundry, Industry, Manufacturing, Mechanical industry, Metallurgy and steel works, Steelworks, Waste disposal
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Glove kind hand 2
      • Not glove
    • • Glove kind
      • Not glove
    • • Glove family
      • Sleeve
    • • Glove big family
      • Not glove
    • • Gauge
      • 15
    • • EN 388:2016
      • 2X42E
    • • EN 388
      • 2X42E
    • • Cut-iso
      • E
    • • Cut mix (ABCDDEF ou 12345)
      • E
    • • Cut hand
      • Cut E
    • • Cut
      • X
    • • Colors of the gloves
      • Grey
    • • Coating
      • Uncoated
    • • CE category
      • Category 2
    • • Brand
      • PIP Global
    • • Arm level protection
      • Elbow cuff (<= 500mm)
    • • Abrasion
      • 2
    • • ANSI Puncture
      • 3
    • • ANSI Abrasion (ASTM D3389-05)
      • 1
    • • ANSI (cut)
      • A5
    • • ANSI (ISEA 105)
      • ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    • • ANSI : ANSI/ISEA-105
    • • Year EN 388 : 2016
    • • Weft yarn : Nylon, PEHD, Spandex, Steel Fiber, PET
    • • Tightness level : Fully breathable
    • • Tear : 4
    • • Support material : Weft yarn
    • • Size : Universal
    • • Shape elements : Sleeve, Mechanical, Knitted, Supported
    • • Risk : Mechanical, Liquid
    • • RSE (beta) (beta) : Recycled fiber
    • • Product reference : NFDS16N / CTSSN-18xx
    • • Product kind : Sleeve
    • • Pierce resistance : 2
    • • Other norms : CE category
    • • Normes EN : EN 388 : Mechanical protection
    • • Manufacturer : Honeywell
    • • Length (mm) : 405-466
    • • Honeywell Applications : Mechanical engineering, machining, Automotive industry, Finishing, Foundry, Industry, Manufacturing, Mechanical industry, Metallurgy and steel works, Steelworks, Waste disposal
    • • Grip in liquid : Good grip but liquid in hand
    • • Glove kind hand 2 : Not glove
    • • Glove kind : Not glove
    • • Glove family : Sleeve
    • • Glove big family : Not glove
    • • Gauge : 15
    • • EN 388:2016 : 2X42E
    • • EN 388 : 2X42E
    • • Cut-iso : E
    • • Cut mix (ABCDDEF ou 12345) : E
    • • Cut hand : Cut E
    • • Cut : X
    • • Colors of the gloves : Grey
    • • Coating : Uncoated
    • • CE category : Category 2
    • • Brand : PIP Global
    • • Arm level protection : Elbow cuff (<= 500mm)
    • • Abrasion : 2
    • • ANSI Puncture : 3
    • • ANSI Abrasion (ASTM D3389-05) : 1
    • • ANSI (cut) : A5
    • • ANSI (ISEA 105) : ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list