/content/sps/jp/ja/search-results.html

    protective sleeves

    Kevlar® Cut-Resistant Sleeves

    Kevlar® Cut-Resistant Sleeves

    製品概要
    Honeywell offers a wide range of knitted arm protection in various sizes and lengths. Sleeves of DuPont Kevlar engineered fiber helps prevent cut and slashes. Kevlar is inherently flame-resistant and can withstand heat up to 900° F (400° C) without degrading. Kevlar sleeves offer an excellent choice in arm protection for glass and steel industries.

    Features & Benefits:
    • Perfect Fit - Kevlar Sleeves feature DuPont KEVLAR brand fiber and are available in a variety of lengths: widths and configurations
    • Kevlar engineered fiber is 5 times stronger than steel on an equal weight basis and provides excellent protection from cut: slash and abrasion hazards
    • Kevlar is also flame resistant: and can withstand heat up to 900° F (400° C) without degrading
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list