protective sleeves
COTTUB - Cotton Tubing Sleeves
Knitted cotton sleeve roll for making variable cut-to-length sleeves for light work applications
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits
- Sleeves are soft and can stretch to fit most arm sizes
- Cotton tubing solution for making variable cut-to-length sleeves
- Provide extra coverage on the wrist and forearm – perfectly to be combined with general purpose or cut protection gloves
- Light colour is well suited for hygiene and clean working environments
- 0,8 mm thickness provides high flexibility and wearing comfort
その他
- • ANSI
- ANSI/ISEA-105
- • Year EN 388
- 2016
- • Weft yarn
- Cotton
- • Tightness level
- Fully breathable
- • Thickness (mm)
- 0,8
- • Thickness (inch)
- 0.0315
- • Thickness
- From 0,5mm to 1mm
- • Tear
- 1
- • Support material
- Weft yarn
- • Size
- Universal
- • Shape elements
- Sleeve, Mechanical, Knitted, Uncoated, Supported
- • Risk
- Mechanical, Liquid
- • Product reference
- COTTUB-xLB-N
- • Product kind
- Sleeve
- • Product Style
- COTTUB-LB-N
- • Pierce resistance
- 1
- • Other norms
- CE category
- • Normes EN
- EN 388 : Mechanical protection
- • Manufacturer
- Honeywell
- • Honeywell Applications
- Industry, Manufacturing
- • Grip in liquid
- Good grip but liquid in hand
- • Glove kind hand 2
- Not glove
- • Glove kind
- Not glove
- • Glove family
- Sleeve
- • Glove big family
- Not glove
- • EN 388:2016
- 0111A
- • EN 388
- 0111A
- • Cut-iso
- A
- • Cut mix (ABCDDEF ou 12345)
- A
- • Cut hand
- Cut A
- • Cut
- 1
- • Colors of the gloves
- Beige
- • Coating
- Uncoated
- • CE category
- Category 2
- • Brand
- PIP Global
- • Abrasion
- 0
- • ANSI Puncture
- 2
- • ANSI Abrasion (ASTM D3389-05)
- 0
- • ANSI (cut)
- A1
- • ANSI (ISEA 105)
- ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
その他
- • ANSI
- ANSI/ISEA-105
- • Year EN 388
- 2016
- • Weft yarn
- Cotton
- • Tightness level
- Fully breathable
- • Thickness (mm)
- 0,8
- • Thickness (inch)
- 0.0315
- • Thickness
- From 0,5mm to 1mm
- • Tear
- 1
- • Support material
- Weft yarn
- • Size
- Universal
- • Shape elements
- Sleeve, Mechanical, Knitted, Uncoated, Supported
- • Risk
- Mechanical, Liquid
- • Product reference
- COTTUB-xLB-N
- • Product kind
- Sleeve
- • Product Style
- COTTUB-LB-N
- • Pierce resistance
- 1
- • Other norms
- CE category
- • Normes EN
- EN 388 : Mechanical protection
- • Manufacturer
- Honeywell
- • Honeywell Applications
- Industry, Manufacturing
- • Grip in liquid
- Good grip but liquid in hand
- • Glove kind hand 2
- Not glove
- • Glove kind
- Not glove
- • Glove family
- Sleeve
- • Glove big family
- Not glove
- • EN 388:2016
- 0111A
- • EN 388
- 0111A
- • Cut-iso
- A
- • Cut mix (ABCDDEF ou 12345)
- A
- • Cut hand
- Cut A
- • Cut
- 1
- • Colors of the gloves
- Beige
- • Coating
- Uncoated
- • CE category
- Category 2
- • Brand
- PIP Global
- • Abrasion
- 0
- • ANSI Puncture
- 2
- • ANSI Abrasion (ASTM D3389-05)
- 0
- • ANSI (cut)
- A1
- • ANSI (ISEA 105)
- ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
- • ANSI : ANSI/ISEA-105
- • Year EN 388 : 2016
- • Weft yarn : Cotton
- • Tightness level : Fully breathable
- • Thickness (mm) : 0,8
- • Thickness (inch) : 0.0315
- • Thickness : From 0,5mm to 1mm
- • Tear : 1
- • Support material : Weft yarn
- • Size : Universal
- • Shape elements : Sleeve, Mechanical, Knitted, Uncoated, Supported
- • Risk : Mechanical, Liquid
- • Product reference : COTTUB-xLB-N
- • Product kind : Sleeve
- • Product Style : COTTUB-LB-N
- • Pierce resistance : 1
- • Other norms : CE category
- • Normes EN : EN 388 : Mechanical protection
- • Manufacturer : Honeywell
- • Honeywell Applications : Industry, Manufacturing
- • Grip in liquid : Good grip but liquid in hand
- • Glove kind hand 2 : Not glove
- • Glove kind : Not glove
- • Glove family : Sleeve
- • Glove big family : Not glove
- • EN 388:2016 : 0111A
- • EN 388 : 0111A
- • Cut-iso : A
- • Cut mix (ABCDDEF ou 12345) : A
- • Cut hand : Cut A
- • Cut : 1
- • Colors of the gloves : Beige
- • Coating : Uncoated
- • CE category : Category 2
- • Brand : PIP Global
- • Abrasion : 0
- • ANSI Puncture : 2
- • ANSI Abrasion (ASTM D3389-05) : 0
- • ANSI (cut) : A1
- • ANSI (ISEA 105) : ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン