/content/sps/jp/ja/search-results.html

    specialty gloves

    Chainextra

    Stainless steel metal mesh glove with removable plastic strap

    製品概要
    Features & Benefits:
    • Plastic strap with snap button closure and adjustable buckle.
    • The ultra-flexible plastic strap adapts itself to all shapes and sizes while ensuring a comfortable and ergonomic fit. The plastic straps are easily removable without any tools: they can be purchased and replaced by the user.
    • The plastic strap is notched, the tightening buckle does not slip on the strap, providing additional security to the wearer.
    • Each CHAINEXTRA glove is identified by a unique number (1 number = 1 glove) to follow up the attribution of the glove, lifetime, repairs etc.
    • The exceptional quality of the CHAINEX chainmail is an additional guarantee of durability.
    • Hygienic: The strap contains an antibacterial agent to prevent contamination.
    • Stainless steel composition of the glove, fully compatible with food contact..
    • Reversible version
    • Chainmail in stainless steel AISI 316L diameter: 0.5mm
    • External diameter of the ring: 4mm

    Care Instructions:
    Cleaning: washing machine or scrubbing at least once a day in hot soapy water (50°C) or in a mixture of hot water (50°C) and detergent. Rinsing in hot water at a minimum temperature of 82°C. Disinfection only with approved products. They can also be cleaned in a washing machine. Do not clean chainmail protective gloves by knocking them against a hard surface.

    Storage information:
    After cleaning, store the gloves in a cool, dry and well ventilated place.

    Any glove showing signs of wear or missing chainmail must be replaced immediately by a glove in good condition. Only the manufacturer is authorized to repair defective gloves or to declare a glove beyond repair.
    仕様

    その他

    • • Risk
      • Mechanical, Liquid
    • • Special gloves kind (Beta)
      • Metal mesh
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Honeywell Applications
      • Food industry, Food preparation
    • • Minimum length (inch)
      • 8.1744
    • • Maximum length (inch)
      • 11.2005
    • • Colors of the gloves
      • Grey
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Special gloves kind
      • Metal mesh
    • • Minimum length (mm)
      • 208
    • • Maximum length (mm)
      • 285
    • • Product reference
      • 254200xR0302
    • • Glove kind hand 2
      • Special glove
    • • Glove big family
      • Specific glove
    • • Benefits element
      • Washable, Made in Europe
    • • Tightness level
      • Fully breathable
    • • Number of layer
      • Single layer
    • • Shape elements
      • Glove, Mechanical, Coated, unsupported
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Mechanical glove
    • • Other norms
      • EN 1082
    • • Length (mm)
      • 208-285
    • • Glove kind
      • Special glove
    • • Normes EN
      • Alimentary norm perimeter
    • • Coating
      • Uncoated
    • • Brand
      • PIP Global
    • • Size
      • 5, 6, 7, 8, 9, 10, 11

    その他

    • • Risk
      • Mechanical, Liquid
    • • Special gloves kind (Beta)
      • Metal mesh
    • • Alimentary norm perimeter
      • EU 1935/2004, Europe 10 : 2011
    • • Honeywell Applications
      • Food industry, Food preparation
    • • Minimum length (inch)
      • 8.1744
    • • Maximum length (inch)
      • 11.2005
    • • Colors of the gloves
      • Grey
    • • Arm level protection
      • Standard cuff (< 290mm)
    • • Special gloves kind
      • Metal mesh
    • • Minimum length (mm)
      • 208
    • • Maximum length (mm)
      • 285
    • • Product reference
      • 254200xR0302
    • • Glove kind hand 2
      • Special glove
    • • Glove big family
      • Specific glove
    • • Benefits element
      • Washable, Made in Europe
    • • Tightness level
      • Fully breathable
    • • Number of layer
      • Single layer
    • • Shape elements
      • Glove, Mechanical, Coated, unsupported
    • • Grip in liquid
      • Good grip but liquid in hand
    • • Product kind
      • Glove
    • • Manufacturer
      • Honeywell
    • • Glove family
      • Mechanical glove
    • • Other norms
      • EN 1082
    • • Length (mm)
      • 208-285
    • • Glove kind
      • Special glove
    • • Normes EN
      • Alimentary norm perimeter
    • • Coating
      • Uncoated
    • • Brand
      • PIP Global
    • • Size
      • 5, 6, 7, 8, 9, 10, 11
    • • Risk : Mechanical, Liquid
    • • Special gloves kind (Beta) : Metal mesh
    • • Alimentary norm perimeter : EU 1935/2004, Europe 10 : 2011
    • • Honeywell Applications : Food industry, Food preparation
    • • Minimum length (inch) : 8.1744
    • • Maximum length (inch) : 11.2005
    • • Colors of the gloves : Grey
    • • Arm level protection : Standard cuff (< 290mm)
    • • Special gloves kind : Metal mesh
    • • Minimum length (mm) : 208
    • • Maximum length (mm) : 285
    • • Product reference : 254200xR0302
    • • Glove kind hand 2 : Special glove
    • • Glove big family : Specific glove
    • • Benefits element : Washable, Made in Europe
    • • Tightness level : Fully breathable
    • • Number of layer : Single layer
    • • Shape elements : Glove, Mechanical, Coated, unsupported
    • • Grip in liquid : Good grip but liquid in hand
    • • Product kind : Glove
    • • Manufacturer : Honeywell
    • • Glove family : Mechanical glove
    • • Other norms : EN 1082
    • • Length (mm) : 208-285
    • • Glove kind : Special glove
    • • Normes EN : Alimentary norm perimeter
    • • Coating : Uncoated
    • • Brand : PIP Global
    • • Size : 5, 6, 7, 8, 9, 10, 11
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2542003R0302
    CHAINEXTRA S3
    2542003R0302
    CHAINEXTRA S3
    2542004R0302
    CHAINEXTRA S4
    2542004R0302
    CHAINEXTRA S4
    2542005R0302
    CHAINEXTRA S5
    2542005R0302
    CHAINEXTRA S5