/content/sps/jp/ja/search-results.html

    general purpose gloves

    Grip N® Kevlar® Hot Mill

    Grip N® Kevlar® Hot Mill

    製品概要
    Seamless knit: glove-within-a-glove design: kevlar and cotton outer shell and cotton/poly inner shell allows for thermal protection up to 400° F. The Nitrile 'N' coating on both sides of glove for added grip on wet or dry objects.

    Features & Benefits:
    • Provides protection against intermittent heat up to 400° F
    • Nitrile palm coating provides excellent grip and longer life
    • Knit design allows hands to breathe: unlike cut/sewn hot mill gloves
    • Two glove design has outer glove made of Kevlar and cotton for cut and slash protection: and an inner glove of cotton/polyester for insulation
    Available sizes: One size
     
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list