disposable gloves
Honeywell Performance Nitrile Exam Glove Sky Blue
Honeywell Performance Nitrile Glove
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
その他
- Sterile
- No
- Chemical Permeation Resistance
- See packaging or tech sheet minute (time unit)
- Breakthrough Detection Time
- See packaging or tech sheet minute (time unit)
- Features & Benefits
- Excellent fit for eas of hand and finger movement; Textured fingertips for a better grip; For a wide variety of low-to-moderate exposure situations; Cleared for use with chemotherapy drugs and fentanyl
- Chemotherapy Tested
- Yes
- Fingertip Features
- Textured
- Powder Content
- None
- Reusability
- No
- Cuff Length
- 9.5 inch
- Glove Type
- Disposable Nitrile Exam Glove
- Standards
- ASTM D6319 & D6978
- Material
- Powder and latex-free Nitrile
その他
- Sterile
- No
- Chemical Permeation Resistance
- See packaging or tech sheet minute (time unit)
- Breakthrough Detection Time
- See packaging or tech sheet minute (time unit)
- Features & Benefits
- Excellent fit for eas of hand and finger movement; Textured fingertips for a better grip; For a wide variety of low-to-moderate exposure situations; Cleared for use with chemotherapy drugs and fentanyl
- Chemotherapy Tested
- Yes
- Fingertip Features
- Textured
- Powder Content
- None
- Reusability
- No
- Cuff Length
- 9.5 inch
- Glove Type
- Disposable Nitrile Exam Glove
- Standards
- ASTM D6319 & D6978
- Material
- Powder and latex-free Nitrile
- Sterile : No
- Chemical Permeation Resistance : See packaging or tech sheet minute (time unit)
- Breakthrough Detection Time : See packaging or tech sheet minute (time unit)
- Features & Benefits : Excellent fit for eas of hand and finger movement; Textured fingertips for a better grip; For a wide variety of low-to-moderate exposure situations; Cleared for use with chemotherapy drugs and fentanyl
- Chemotherapy Tested : Yes
- Fingertip Features : Textured
- Powder Content : None
- Reusability : No
- Cuff Length : 9.5 inch
- Glove Type : Disposable Nitrile Exam Glove
- Standards : ASTM D6319 & D6978
- Material : Powder and latex-free Nitrile
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
ブローシャ―
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン